Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
280D-F23D-25D-RR-3

ArmorStart Starter

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 08, 2024, the ArmorStart Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 08, 2024 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 08, 2024, the ArmorStart Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 08, 2024 Replacement Category: Engineering Replacement
Description
280 Full Voltage Starter, DeviceNet, 120V AC, 25 A Rated Device, Current Range 3.2...16 A, ArmorConnect Power Media Connection with Motor Cable Supplied, Hand-Off-Auto Selector Keypad
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
280D-F23D-25D-RR-3
UPC
662074939947
Estimated Lead Time
59 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Communications
DeviceNet
Sub Brand
ArmorStart
Degree of protection (IP)
IP67
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Mechanical life operations
Output ratings (sourced from control circuit): 50000000 ops (18K ops/hr)
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Baud rates
500 kbps
Overload selection current range
3.2 A
Communication
DeviceNet
Short circuit protection
20 A rated device
DeviceNet input current surge
15 A for 250 µs
DeviceNet input current
364mA @ 11V DC - 4.0 W
Total with maximum sensor inputs (4)
367mA @ 24V DC - 8.8 W
Overvoltage category
Control circuit: III per IEC
Rated operational current
Power circuit: 16 A maximum
Product type
Full voltage starter
Rated impulse voltage
Power circuit: 6 kV
DeviceNet supply voltage rating
24V DC nominal
Control (pick up)
Power requirements: 0.583 A without HOA
Control (hold in)
Power requirements: 0.075 A without HOA
Input OFF-state current
<1.5 mA
Input OFF-state voltage
0...5V DC
Input ON-state voltage
10...26V DC
Distance, max
500 m (1630 ft) @ 125 kbps
Operating frequency
Power circuit: 50/60 Hz
Input ON-state current
7.2mA @ 24V DC
Option 1
HAND-OFF-AUTO selector keypad
Number of contacts
Output rating- sourced from control circuit: 2
Voltage status only
11...25V DC from DeviceNet
Outputs current (2) 1 A max. each
External devices powered by control voltage: 2 A without HOA
Trip rating
120% of full load current (FLC) setting
Total control power (pick up) with max outputs
External devices powered by control voltage: 336VA with HOA
Total control power (hold in) with max outputs
External devices powered by control voltage: 275VA with HOA
Input compatibility
IEC 1133 Type 1+ per IEC
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Rated output operation voltage
Sourced from control circuit: 30V DC
Insulation voltage
Power circuit: rated 600V
Dielectric withstand
Power circuit: 2500V AC per IEC
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Current available
50 mA maximum per input, 200 mA total
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
Circuit breaker operational current rating, max
60kA @ 480V (with gland type: RR)
RMS symmetrical amperes
30 kA @ 480Y/277V (with gland type: RR)
Rated operation voltage
Power circuit: 200...575V
3-phase power/motor cable connection
ArmorConnect power media connectivity with motor cable
Input filter - software selectable
Settable from 0...64 ms in 1 ms increments (ON to OFF)
Kind of current
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
Fuse operational current rating, max
60kA @ 480V (with gland type: RR)
Total control power (pick up)
Power requirements: 83VA with HOA
Total control power (hold in)
Power requirements: 9VA without HOA
Trip class
Class 10, 15, 20
Operational power rating
Full voltage starters - IP67/Type 4/12: 7.5 kW @ 400V AC @ 50Hz
Number of digital inputs
4
Number of digital outputs
2
Supporting protocol for DeviceNet
True
Application in industrial area permitted
True
Mains frequency
50/60 Hz
Short circuit protection device performance (SCPD) type
Type 1
Short circuit rating
30 kA
Disconnect
Motor disconnect
Connection type
Quick disconnects
Utilization category
Power circuit: AC-3 per IEC
External devices powered by DeviceNet
50 mA - total 200 mA
Electrical life cycle
Output ratings (sourced from control circuit): 100000 ops (1.8K ops/hr)
Altitude
2000 m
Operating temperature
-20 °C
Storage and transportation temperature
-25 °C
Humidity
5...95% (noncondensing)
Protection against shock
Power circuit: IP2X per IEC
Surge transient
1 kV L-L, 2 kV L-N (earth)
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Conducted radio frequency emissions
Class A
Radio frequency electromagnetic field
10 V/m
Degree of protection (NEMA)
4
Pollution degree
3
Fast transient
2 kV
Electrostatic discharge
4 kV contact and 8 kV air
Height, approx
287.5 mm
Depth, approx
Motor connection 243 mm (9.57 in) M35 cordset
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Width, approx
351 mm
Number of poles
3
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Specifications Sheet --
Dimension Sheet (PDF) --
Product Cutsheet --
Repair Parts List --
External Connections and OL Curves --
User Manual Publication
280-um004_-en-p 280-UM004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC Korean KC
  • China CCC
  • CE
  • American Bureau of Shippin
  • Korean KC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
280D-F23D-25D-RR-3
UPC
662074939947
Estimated Lead Time
59 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Communications
DeviceNet
Sub Brand
ArmorStart
Degree of protection (IP)
IP67
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Mechanical life operations
Output ratings (sourced from control circuit): 50000000 ops (18K ops/hr)
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Baud rates
500 kbps
Overload selection current range
3.2 A
Communication
DeviceNet
Short circuit protection
20 A rated device
DeviceNet input current surge
15 A for 250 µs
DeviceNet input current
364mA @ 11V DC - 4.0 W
Total with maximum sensor inputs (4)
367mA @ 24V DC - 8.8 W
Overvoltage category
Control circuit: III per IEC
Rated operational current
Power circuit: 16 A maximum
Product type
Full voltage starter
Rated impulse voltage
Power circuit: 6 kV
DeviceNet supply voltage rating
24V DC nominal
Control (pick up)
Power requirements: 0.583 A without HOA
Control (hold in)
Power requirements: 0.075 A without HOA
Input OFF-state current
<1.5 mA
Input OFF-state voltage
0...5V DC
Input ON-state voltage
10...26V DC
Distance, max
500 m (1630 ft) @ 125 kbps
Operating frequency
Power circuit: 50/60 Hz
Input ON-state current
7.2mA @ 24V DC
Option 1
HAND-OFF-AUTO selector keypad
Number of contacts
Output rating- sourced from control circuit: 2
Voltage status only
11...25V DC from DeviceNet
Outputs current (2) 1 A max. each
External devices powered by control voltage: 2 A without HOA
Trip rating
120% of full load current (FLC) setting
Total control power (pick up) with max outputs
External devices powered by control voltage: 336VA with HOA
Total control power (hold in) with max outputs
External devices powered by control voltage: 275VA with HOA
Input compatibility
IEC 1133 Type 1+ per IEC
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Rated output operation voltage
Sourced from control circuit: 30V DC
Insulation voltage
Power circuit: rated 600V
Dielectric withstand
Power circuit: 2500V AC per IEC
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Current available
50 mA maximum per input, 200 mA total
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
Circuit breaker operational current rating, max
60kA @ 480V (with gland type: RR)
RMS symmetrical amperes
30 kA @ 480Y/277V (with gland type: RR)
Rated operation voltage
Power circuit: 200...575V
3-phase power/motor cable connection
ArmorConnect power media connectivity with motor cable
Input filter - software selectable
Settable from 0...64 ms in 1 ms increments (ON to OFF)
Kind of current
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
Fuse operational current rating, max
60kA @ 480V (with gland type: RR)
Total control power (pick up)
Power requirements: 83VA with HOA
Total control power (hold in)
Power requirements: 9VA without HOA
Trip class
Class 10, 15, 20
Operational power rating
Full voltage starters - IP67/Type 4/12: 7.5 kW @ 400V AC @ 50Hz
Number of digital inputs
4
Number of digital outputs
2
Supporting protocol for DeviceNet
True
Application in industrial area permitted
True
Mains frequency
50/60 Hz
Short circuit protection device performance (SCPD) type
Type 1
Short circuit rating
30 kA
Disconnect
Motor disconnect
Connection type
Quick disconnects
Utilization category
Power circuit: AC-3 per IEC
External devices powered by DeviceNet
50 mA - total 200 mA
Electrical life cycle
Output ratings (sourced from control circuit): 100000 ops (1.8K ops/hr)
Altitude
2000 m
Operating temperature
-20 °C
Storage and transportation temperature
-25 °C
Humidity
5...95% (noncondensing)
Protection against shock
Power circuit: IP2X per IEC
Surge transient
1 kV L-L, 2 kV L-N (earth)
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Conducted radio frequency emissions
Class A
Radio frequency electromagnetic field
10 V/m
Degree of protection (NEMA)
4
Pollution degree
3
Fast transient
2 kV
Electrostatic discharge
4 kV contact and 8 kV air
Height, approx
287.5 mm
Depth, approx
Motor connection 243 mm (9.57 in) M35 cordset
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Width, approx
351 mm
Number of poles
3
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Specifications Sheet General
--
Dimension Sheet (PDF) General
--
Product Cutsheet General
--
Repair Parts List General
--
External Connections and OL Curves General
--
280-um004_-en-p User Manual
280-UM004
General Publication
Specifications Sheet --
Dimension Sheet (PDF) --
Product Cutsheet --
Repair Parts List --
External Connections and OL Curves --
User Manual Publication
280-um004_-en-p 280-UM004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC Korean KC
  • China CCC
  • CE
  • American Bureau of Shippin
  • Korean KC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
ArmorStart Starter
CloseClose
280D-F23D-25D-RR-3
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose