ArmorStart Starter
ArmorStart Starter
| Unique Product Identifier |
280D-F12Z-10A-CR-3
|
|---|---|
| UPC |
662074804641
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Communications |
DeviceNet
|
|---|---|
| Sub Brand |
ArmorStart
|
| 3-phase power/motor cable connection |
Conduit entrance with motor cable
|
|---|---|
| Application in industrial area permitted |
True
|
| Application in industrial area permitted (SCPD list) |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Baud rates |
500 kbps
|
| Circuit breaker operational current rating, max |
60A @ 480V (with gland type: CR or DR)
|
| Communication |
DeviceNet
|
| Connection type |
Quick disconnects
|
| Control (hold in) |
Power requirements: 0.063 A without HOA
|
| Control (pick up) |
Power requirements: 0.71 A without HOA
|
| Conventional thermal current (Ith) |
Output rating- sourced from control circuit: total of both outputs ≤2 A
|
| Current available |
50 mA maximum per input, 200 mA total
|
| DeviceNet input current |
364mA @ 11V DC - 4.0 W
|
| DeviceNet input current surge |
15 A for 250 µs
|
| DeviceNet supply voltage rating |
24V DC nominal
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Disconnect |
Motor disconnect
|
| Distance, max |
500 m (1630 ft) @ 125 kbps
|
| Electrical life cycle |
Output ratings (sourced from control circuit): 100000 ops (1.8K ops/hr)
|
| External devices powered by DeviceNet |
50 mA - total 200 mA
|
| Fuse operational current rating, max |
Time delay: 20 A @ 480Y/277V (with gland type: RR)
|
| Input OFF-state current |
<1.5 mA
|
| Input OFF-state voltage |
0...5V DC
|
| Input ON-state current |
7.2mA @ 24V DC
|
| Input ON-state voltage |
10...26V DC
|
| Input compatibility |
IEC 1133 Type 1+ per IEC
|
| Input filter - software selectable |
Settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Kind of current |
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
|
| Mains frequency |
50/60 Hz
|
| Number of contacts |
Output rating- sourced from control circuit: 2
|
| Number of digital inputs |
4
|
| Number of digital outputs |
2
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Full voltage starters - IP67/Type 4/12: 0.5Hp @ 575V AC, 60 Hz
|
| Option 1 |
HAND-OFF-AUTO selector keypad
|
| Outputs current (2) 1 A max. each |
External devices powered by control voltage: 2 A without HOA
|
| Overload selection current range |
0.24 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Product type |
Full voltage starter
|
| RMS symmetrical amperes |
65 kA @ 480Y/277V (with gland type: RR)
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
24V DC
|
| Rated operation voltage |
Power circuit: 200...575V
|
| Rated operational current |
Power circuit: 1.2 A maximum
|
| Rated output operation voltage |
Sourced from control circuit: 30V DC
|
| Short circuit protection |
10 A rated device
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short circuit rating |
30 kA
|
| Supporting protocol for DeviceNet |
True
|
| Total control power (hold in) |
Power requirements: 5.6 W with HOA
|
| Total control power (hold in) with max outputs |
External devices powered by control voltage: 58 W with HOA
|
| Total control power (pick up) |
Power requirements: 21 W with HOA
|
| Total control power (pick up) with max outputs |
External devices powered by control voltage: 73 W with HOA
|
| Total with maximum sensor inputs (4) |
367mA @ 24V DC - 8.8 W
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output rating- sourced from control circuit: normally open (NO)
|
| Type of control circuit |
Output rating- sourced from control circuit: electromechanical relay
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
11...25V DC from DeviceNet
|
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
Class A
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10 V/m
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV L-L, 2 kV L-N (earth)
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Mechanical life operations |
Output ratings (sourced from control circuit): 50000000 ops (18K ops/hr)
|
| Shipping weight, approx |
10.4 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
| Depth, approx |
Motor connection 243 mm (9.57 in) M35 cordset
|
|---|---|
| Height, approx |
287.5 mm
|
| Number of poles |
3
|
| Width, approx |
351 mm
|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| External Connections and OL Curves | -- |
| Product Cutsheet | -- |
| Specifications Sheet | -- |
| Repair Parts List | -- |
| Dimension Sheet (PDF) | -- |
| User Manual | Publication |
|---|---|
| 280-um004_-en-p | 280-UM004 |
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for 28xD, 28xG and 28xE ArmorStart Main Control Board v3.002 Ctrl Mod | 188 KB | Release notes |
|
|
Firmware for 28xD & 28xE Starter ArmorStart (Main Control Board) v3.001 | 653 KB | Release notes |
|
|
Firmware for 28xD and 28xE ArmorStart (Main Control Board) v2.008 | 156 KB | Release notes |
|
|
Firmware for 28xD Series C V2.006 | 9.64 MB | |
| Documentation | Size | Notes | |
|
|
Documentation for 280x v3.001 | 1.74 MB | |
|
|
ArmorStart 28xD & 28xE Main Control Board Flash Guide. | 420 KB | |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS Files for all 280 and 281 v3.001 | 1.43 MB | Release notes |
|
|
EDS files for 280D (multi) | 1.62 MB | |
|
|
EDS files for DeviceNet Family (multi) | 7.66 MB | |
|
|
EDS files for 280D (multi) | 1.62 MB | |
|
|
EDS files for DeviceNet Family (multi) | 7.66 MB | |
This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
280D-F12Z-10A-CR-3
|
|---|---|
| UPC |
662074804641
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Communications |
DeviceNet
|
|---|---|
| Sub Brand |
ArmorStart
|
| 3-phase power/motor cable connection |
Conduit entrance with motor cable
|
|---|---|
| Application in industrial area permitted |
True
|
| Application in industrial area permitted (SCPD list) |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Baud rates |
500 kbps
|
| Circuit breaker operational current rating, max |
60A @ 480V (with gland type: CR or DR)
|
| Communication |
DeviceNet
|
| Connection type |
Quick disconnects
|
| Control (hold in) |
Power requirements: 0.063 A without HOA
|
| Control (pick up) |
Power requirements: 0.71 A without HOA
|
| Conventional thermal current (Ith) |
Output rating- sourced from control circuit: total of both outputs ≤2 A
|
| Current available |
50 mA maximum per input, 200 mA total
|
| DeviceNet input current |
364mA @ 11V DC - 4.0 W
|
| DeviceNet input current surge |
15 A for 250 µs
|
| DeviceNet supply voltage rating |
24V DC nominal
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Disconnect |
Motor disconnect
|
| Distance, max |
500 m (1630 ft) @ 125 kbps
|
| Electrical life cycle |
Output ratings (sourced from control circuit): 100000 ops (1.8K ops/hr)
|
| External devices powered by DeviceNet |
50 mA - total 200 mA
|
| Fuse operational current rating, max |
Time delay: 20 A @ 480Y/277V (with gland type: RR)
|
| Input OFF-state current |
<1.5 mA
|
| Input OFF-state voltage |
0...5V DC
|
| Input ON-state current |
7.2mA @ 24V DC
|
| Input ON-state voltage |
10...26V DC
|
| Input compatibility |
IEC 1133 Type 1+ per IEC
|
| Input filter - software selectable |
Settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Kind of current |
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
|
| Mains frequency |
50/60 Hz
|
| Number of contacts |
Output rating- sourced from control circuit: 2
|
| Number of digital inputs |
4
|
| Number of digital outputs |
2
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Full voltage starters - IP67/Type 4/12: 0.5Hp @ 575V AC, 60 Hz
|
| Option 1 |
HAND-OFF-AUTO selector keypad
|
| Outputs current (2) 1 A max. each |
External devices powered by control voltage: 2 A without HOA
|
| Overload selection current range |
0.24 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Product type |
Full voltage starter
|
| RMS symmetrical amperes |
65 kA @ 480Y/277V (with gland type: RR)
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
24V DC
|
| Rated operation voltage |
Power circuit: 200...575V
|
| Rated operational current |
Power circuit: 1.2 A maximum
|
| Rated output operation voltage |
Sourced from control circuit: 30V DC
|
| Short circuit protection |
10 A rated device
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short circuit rating |
30 kA
|
| Supporting protocol for DeviceNet |
True
|
| Total control power (hold in) |
Power requirements: 5.6 W with HOA
|
| Total control power (hold in) with max outputs |
External devices powered by control voltage: 58 W with HOA
|
| Total control power (pick up) |
Power requirements: 21 W with HOA
|
| Total control power (pick up) with max outputs |
External devices powered by control voltage: 73 W with HOA
|
| Total with maximum sensor inputs (4) |
367mA @ 24V DC - 8.8 W
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output rating- sourced from control circuit: normally open (NO)
|
| Type of control circuit |
Output rating- sourced from control circuit: electromechanical relay
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
11...25V DC from DeviceNet
|
Compliance & Environment
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
Class A
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10 V/m
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV L-L, 2 kV L-N (earth)
|
Physical Characteristics
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Mechanical life operations |
Output ratings (sourced from control circuit): 50000000 ops (18K ops/hr)
|
| Shipping weight, approx |
10.4 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
| Depth, approx |
Motor connection 243 mm (9.57 in) M35 cordset
|
|---|---|
| Height, approx |
287.5 mm
|
| Number of poles |
3
|
| Width, approx |
351 mm
|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
External Connections and OL Curves
General
-- |
|
Product Cutsheet
General
-- |
|
Specifications Sheet
General
-- |
|
Repair Parts List
General
-- |
|
Dimension Sheet (PDF)
General
-- |
|
280-um004_-en-p
User Manual
280-UM004 |
| General | Publication |
|---|---|
| External Connections and OL Curves | -- |
| Product Cutsheet | -- |
| Specifications Sheet | -- |
| Repair Parts List | -- |
| Dimension Sheet (PDF) | -- |
| User Manual | Publication |
| 280-um004_-en-p | 280-UM004 |
Downloads
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for 28xD, 28xG and 28xE ArmorStart Main Control Board v3.002 Ctrl Mod | 188 KB | Release notes |
|
|
Firmware for 28xD & 28xE Starter ArmorStart (Main Control Board) v3.001 | 653 KB | Release notes |
|
|
Firmware for 28xD and 28xE ArmorStart (Main Control Board) v2.008 | 156 KB | Release notes |
|
|
Firmware for 28xD Series C V2.006 | 9.64 MB | |
| Documentation | Size | Notes | |
|
|
Documentation for 280x v3.001 | 1.74 MB | |
|
|
ArmorStart 28xD & 28xE Main Control Board Flash Guide. | 420 KB | |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|
|
EDS Files for all 280 and 281 v3.001 | 1.43 MB | Release notes |
|
|
EDS files for 280D (multi) | 1.62 MB | |
|
|
EDS files for DeviceNet Family (multi) | 7.66 MB | |
|
|
EDS files for 280D (multi) | 1.62 MB | |
|
|
EDS files for DeviceNet Family (multi) | 7.66 MB | |
Certifications
This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|