280D-F12S-10B-RR
ArmorStart Direct Online Starter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of October 08, 2024, the ArmorStart Direct Online Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 08, 2024
Replacement Category:
Engineering Replacement
Description
280 Safety Full Voltage Starter, NEMA Type 4/IP67 Enclosure, DeviceNet, 12 A Safety Contactor w/ 24V DC Control Voltage, 10 A Rated Device - Motor Circuit Protector, 0.5-2.5 A Overload Relay, , ArmorConnect Power Media Connection with Motor Cable Supplied
280D-F12S-10B-RR
ArmorStart Direct Online Starter
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of October 08, 2024, the ArmorStart Direct Online Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 08, 2024
Replacement Category:
Engineering Replacement
Description
280 Safety Full Voltage Starter, NEMA Type 4/IP67 Enclosure, DeviceNet, 12 A Safety Contactor w/ 24V DC Control Voltage, 10 A Rated Device - Motor Circuit Protector, 0.5-2.5 A Overload Relay, , ArmorConnect Power Media Connection with Motor Cable Supplied
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
280D-F12S-10B-RR
|
|---|---|
| UPC |
612598564156
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Communications |
DeviceNet
|
|---|
| 3-phase power/motor cable connection |
ArmorConnect power media connectivity with motor cable
|
|---|---|
| Application in industrial area permitted |
True
|
| Application in industrial area permitted (SCPD list) |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Backplane current load |
Output rating- sourced from control circuit: 400 mA
|
| Baud rates |
DeviceNet communications: 500 kbps
|
| Communication |
DeviceNet
|
| Conection type |
Quick disconnects
|
| Contactor current (hold in) |
Power requirements: 0.30 A without HOA
|
| Contactor current (pick up) |
Power requirements: 1.09 A without HOA
|
| Contactor size |
12 A
|
| Control voltage |
Power requirements: 24V DC without HOA
|
| Conventional thermal current (Ith) |
Output rating- sourced from control circuit: total of both outputs ≤2 A
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA total
|
| DeviceNet input current |
364mA @ 11V DC - 4.0 W
|
| DeviceNet input current surge |
15 A for 250 µs
|
| DeviceNet supply voltage rating |
Range 11...25V DC @ 24V DC Nominal
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Disconnect |
Motor disconnect
|
| Distance, max |
DeviceNet communications: 500 m (1630 ft) @ 125 kbps
|
| External devices powered by DeviceNet |
50 mA - total 200 mA
|
| Input OFF-state current |
<1.5 mA
|
| Input OFF-state voltage |
0…5V DC
|
| Input ON-state current |
7.2mA @ 24V DC
|
| Input ON-state voltage |
10...26V DC
|
| Input compatibility |
IEC 1+
|
| Input filter - software selectable |
Settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Kind of current |
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
|
| Mains frequency |
50/60 Hz
|
| Number of contacts |
Output rating- sourced from control circuit: 2
|
| Number of digital inputs |
4
|
| Number of digital outputs |
2
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Full voltage starters - IP67/Type 4/12: 1Hp @ 460V AC, 60 Hz
|
| Outputs current (2) 1 A each, max |
External devices powered by control voltage: 2 A without HOA
|
| Overload current, min |
0.5 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Product type |
Full voltage starter
|
| RMS symmetrical amperes |
65 kA @ 480Y/277V
|
| Rated impulse voltage |
Power circuit: 4 kV
|
| Rated input operation voltage |
24V DC
|
| Rated operation voltage |
Power circuit: 380Y/220...480Y/277V AC
|
| Rated operational current |
Power circuit: 2.5 A maximum
|
| Rated output operation voltage |
Sourced from control circuit: 240V AC / 30V DC
|
| Safety |
Hardwired Safety (STO)
|
| Short circuit protection |
10 A rated device
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short circuit rating |
30 kA
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for DeviceNet Safety |
True
|
| Total control power (hold in) |
Power requirements: 7.2 W without HOA
|
| Total control power (hold in), max |
External devices powered by control voltage: 58 W with HOA
|
| Total control power (pick up) |
Power requirements: 26.0 W without HOA
|
| Total control power (pick up), max |
External devices powered by control voltage: 73 W with HOA
|
| Total w/max. sensor inputs (4) |
367mA @ 24V DC - 8.0 W
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output rating- sourced from control circuit: normally open (NO)
|
| Type of control circuit |
Output rating- sourced from control circuit: electromechanical relay
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...25V DC from DeviceNet
|
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
Class A
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV
|
| Humidity |
5…95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10 V/m
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV L-L, 2 kV L-N (earth)
|
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Shipping weight, approx |
6.8 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
Construction
| Depth, approx |
Motor connection 243 mm (9.57 in) M35 cordset
|
|---|---|
| Height, approx |
287.5 mm
|
| Number of poles |
3
|
| Width, approx |
351 mm
|
| Wire size |
Power and ground terminal: 1.5...5.3 mm² per IEC (primary terminal)
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| User Manual | 280ES-UM002 |
| Product Cutsheet | -- |
| Selection Guide | 280-SG002 |
| Technical Data | 280ES-TD001 |
| Product Profile | 280ES-PC001 |
| User Manual | Publication |
|---|---|
| 280-um004_-en-p | 280-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
280D-F12S-10B-RR
|
|---|---|
| UPC |
612598564156
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Communications |
DeviceNet
|
|---|
| 3-phase power/motor cable connection |
ArmorConnect power media connectivity with motor cable
|
|---|---|
| Application in industrial area permitted |
True
|
| Application in industrial area permitted (SCPD list) |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Backplane current load |
Output rating- sourced from control circuit: 400 mA
|
| Baud rates |
DeviceNet communications: 500 kbps
|
| Communication |
DeviceNet
|
| Conection type |
Quick disconnects
|
| Contactor current (hold in) |
Power requirements: 0.30 A without HOA
|
| Contactor current (pick up) |
Power requirements: 1.09 A without HOA
|
| Contactor size |
12 A
|
| Control voltage |
Power requirements: 24V DC without HOA
|
| Conventional thermal current (Ith) |
Output rating- sourced from control circuit: total of both outputs ≤2 A
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA total
|
| DeviceNet input current |
364mA @ 11V DC - 4.0 W
|
| DeviceNet input current surge |
15 A for 250 µs
|
| DeviceNet supply voltage rating |
Range 11...25V DC @ 24V DC Nominal
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Disconnect |
Motor disconnect
|
| Distance, max |
DeviceNet communications: 500 m (1630 ft) @ 125 kbps
|
| External devices powered by DeviceNet |
50 mA - total 200 mA
|
| Input OFF-state current |
<1.5 mA
|
| Input OFF-state voltage |
0…5V DC
|
| Input ON-state current |
7.2mA @ 24V DC
|
| Input ON-state voltage |
10...26V DC
|
| Input compatibility |
IEC 1+
|
| Input filter - software selectable |
Settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Kind of current |
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
|
| Mains frequency |
50/60 Hz
|
| Number of contacts |
Output rating- sourced from control circuit: 2
|
| Number of digital inputs |
4
|
| Number of digital outputs |
2
|
| Operating frequency |
Power circuit: 50/60 Hz
|
| Operational power rating |
Full voltage starters - IP67/Type 4/12: 1Hp @ 460V AC, 60 Hz
|
| Outputs current (2) 1 A each, max |
External devices powered by control voltage: 2 A without HOA
|
| Overload current, min |
0.5 A
|
| Overvoltage category |
Control circuit: III per IEC
|
| Product type |
Full voltage starter
|
| RMS symmetrical amperes |
65 kA @ 480Y/277V
|
| Rated impulse voltage |
Power circuit: 4 kV
|
| Rated input operation voltage |
24V DC
|
| Rated operation voltage |
Power circuit: 380Y/220...480Y/277V AC
|
| Rated operational current |
Power circuit: 2.5 A maximum
|
| Rated output operation voltage |
Sourced from control circuit: 240V AC / 30V DC
|
| Safety |
Hardwired Safety (STO)
|
| Short circuit protection |
10 A rated device
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short circuit rating |
30 kA
|
| Supporting protocol for DeviceNet |
True
|
| Supporting protocol for DeviceNet Safety |
True
|
| Total control power (hold in) |
Power requirements: 7.2 W without HOA
|
| Total control power (hold in), max |
External devices powered by control voltage: 58 W with HOA
|
| Total control power (pick up) |
Power requirements: 26.0 W without HOA
|
| Total control power (pick up), max |
External devices powered by control voltage: 73 W with HOA
|
| Total w/max. sensor inputs (4) |
367mA @ 24V DC - 8.0 W
|
| Trip class |
Class 10, 15, 20
|
| Trip rating |
120% of full load current (FLC) setting
|
| Type of contacts |
Output rating- sourced from control circuit: normally open (NO)
|
| Type of control circuit |
Output rating- sourced from control circuit: electromechanical relay
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...25V DC from DeviceNet
|
Compliance & Environment
| Altitude |
2000 m
|
|---|---|
| Conducted radio frequency emissions |
Class A
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV
|
| Humidity |
5…95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10 V/m
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV L-L, 2 kV L-N (earth)
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP67
|
|---|---|
| Shipping weight, approx |
6.8 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
Construction
| Depth, approx |
Motor connection 243 mm (9.57 in) M35 cordset
|
|---|---|
| Height, approx |
287.5 mm
|
| Number of poles |
3
|
| Width, approx |
351 mm
|
| Wire size |
Power and ground terminal: 1.5...5.3 mm² per IEC (primary terminal)
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
User Manual
General
280ES-UM002 |
|
Product Cutsheet
General
-- |
|
Selection Guide
General
280-SG002 |
|
Technical Data
General
280ES-TD001 |
|
Product Profile
General
280ES-PC001 |
|
280-um004_-en-p
User Manual
280-UM004 |
| General | Publication |
|---|---|
| User Manual | 280ES-UM002 |
| Product Cutsheet | -- |
| Selection Guide | 280-SG002 |
| Technical Data | 280ES-TD001 |
| Product Profile | 280ES-PC001 |
| User Manual | Publication |
| 280-um004_-en-p | 280-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
ArmorStart Direct Online Starter
280D-F12S-10B-RR
Close
Print
Copyright ©2026 Rockwell Automation, Inc.