Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
280D-F12B-10A-CR

ArmorStart Starter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 01, 2023, the ArmorStart Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 01, 2023 Replacement Category: Engineering Replacement
  • Add to BOM
  • Repair services
  • Get support
280D-F12B-10A-CR

ArmorStart Starter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 01, 2023, the ArmorStart Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 01, 2023 Replacement Category: Engineering Replacement
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
280D-F12B-10A-CR
UPC
885630078748
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Sub Brand
ArmorStart
3-phase power/motor cable connection
Conduit entrance with motor cable
Application in industrial area permitted
True
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Baud rates
500 kbps
Circuit breaker operational current rating, max
60A @ 480V (with gland type: CR or DR)
Communication
DeviceNet
Connection type
Quick disconnects
Control (hold in)
Power requirements: 0.038 A without HOA
Control (pick up)
Power requirements: 0.292 A without HOA
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
Current available
50 mA maximum per input, 200 mA total
DeviceNet input current
364mA @ 11V DC - 4.0 W
DeviceNet input current surge
15 A for 250 µs
DeviceNet supply voltage rating
24V DC nominal
Dielectric withstand
Power circuit: 2500V AC per IEC
Disconnect
Motor disconnect
Distance, max
500 m (1630 ft) @ 125 kbps
Electrical life cycle
Output ratings (sourced from control circuit): 100000 ops (1.8K ops/hr)
External devices powered by DeviceNet
50 mA - total 200 mA
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR)
Input OFF-state current
<1.5 mA
Input OFF-state voltage
0...5V DC
Input ON-state current
7.2mA @ 24V DC
Input ON-state voltage
10...26V DC
Input compatibility
IEC 1133 Type 1+ per IEC
Input filter - software selectable
Settable from 0...64 ms in 1 ms increments (ON to OFF)
Insulation voltage
Power circuit: rated 600V
Kind of current
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
Mains frequency
50/60 Hz
Number of contacts
Output rating- sourced from control circuit: 2
Number of digital inputs
4
Number of digital outputs
2
Operating frequency
Power circuit: 50/60 Hz
Operational power rating
Full voltage starters - IP67/Type 4/12: 0.5Hp @ 575V AC, 60 Hz
Option 1
Status only keypad
Outputs current (2) 1 A max. each
External devices powered by control voltage: 2 A without HOA
Overload selection current range
0.24 A
Overvoltage category
Control circuit: III per IEC
Product type
Full voltage starter
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR)
Rated impulse voltage
Power circuit: 6 kV
Rated operation voltage
Power circuit: 200...575V
Rated operational current
Power circuit: 1.2 A maximum
Rated output operation voltage
Sourced from control circuit: 30V DC
Short circuit protection
10 A rated device
Short circuit protection device performance (SCPD) type
Type 1
Short circuit rating
30 kA
Supporting protocol for DeviceNet
True
Total control power (hold in)
Power requirements: 9VA without HOA
Total control power (hold in) with max outputs
External devices powered by control voltage: 518VA with HOA
Total control power (pick up)
Power requirements: 84VA with HOA
Total control power (pick up) with max outputs
External devices powered by control voltage: 579VA with HOA
Total with maximum sensor inputs (4)
367mA @ 24V DC - 8.8 W
Trip class
Class 10, 15, 20
Trip rating
120% of full load current (FLC) setting
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Utilization category
Power circuit: AC-3 per IEC
Voltage status only
11...25V DC from DeviceNet
Altitude
2000 m
Conducted radio frequency emissions
Class A
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV
Humidity
5...95% (noncondensing)
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10 V/m
Storage and transportation temperature
-25 °C
Surge transient
1 kV L-L, 2 kV L-N (earth)
Mechanical
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Mechanical life operations
Output ratings (sourced from control circuit): 50000000 ops (18K ops/hr)
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Construction
Depth, approx
Motor connection 243 mm (9.57 in) M35 cordset
Height, approx
287.5 mm
Number of poles
3
Width, approx
351 mm
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
User Manual Publication
280-um004_-en-p 280-UM004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
280D-F12B-10A-CR
UPC
885630078748
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Sub Brand
ArmorStart
3-phase power/motor cable connection
Conduit entrance with motor cable
Application in industrial area permitted
True
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Baud rates
500 kbps
Circuit breaker operational current rating, max
60A @ 480V (with gland type: CR or DR)
Communication
DeviceNet
Connection type
Quick disconnects
Control (hold in)
Power requirements: 0.038 A without HOA
Control (pick up)
Power requirements: 0.292 A without HOA
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
Current available
50 mA maximum per input, 200 mA total
DeviceNet input current
364mA @ 11V DC - 4.0 W
DeviceNet input current surge
15 A for 250 µs
DeviceNet supply voltage rating
24V DC nominal
Dielectric withstand
Power circuit: 2500V AC per IEC
Disconnect
Motor disconnect
Distance, max
500 m (1630 ft) @ 125 kbps
Electrical life cycle
Output ratings (sourced from control circuit): 100000 ops (1.8K ops/hr)
External devices powered by DeviceNet
50 mA - total 200 mA
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR)
Input OFF-state current
<1.5 mA
Input OFF-state voltage
0...5V DC
Input ON-state current
7.2mA @ 24V DC
Input ON-state voltage
10...26V DC
Input compatibility
IEC 1133 Type 1+ per IEC
Input filter - software selectable
Settable from 0...64 ms in 1 ms increments (ON to OFF)
Insulation voltage
Power circuit: rated 600V
Kind of current
Output ratings (sourced from control circuit): AC/DC (not to be used as an AC/DC power supply)
Mains frequency
50/60 Hz
Number of contacts
Output rating- sourced from control circuit: 2
Number of digital inputs
4
Number of digital outputs
2
Operating frequency
Power circuit: 50/60 Hz
Operational power rating
Full voltage starters - IP67/Type 4/12: 0.5Hp @ 575V AC, 60 Hz
Option 1
Status only keypad
Outputs current (2) 1 A max. each
External devices powered by control voltage: 2 A without HOA
Overload selection current range
0.24 A
Overvoltage category
Control circuit: III per IEC
Product type
Full voltage starter
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR)
Rated impulse voltage
Power circuit: 6 kV
Rated operation voltage
Power circuit: 200...575V
Rated operational current
Power circuit: 1.2 A maximum
Rated output operation voltage
Sourced from control circuit: 30V DC
Short circuit protection
10 A rated device
Short circuit protection device performance (SCPD) type
Type 1
Short circuit rating
30 kA
Supporting protocol for DeviceNet
True
Total control power (hold in)
Power requirements: 9VA without HOA
Total control power (hold in) with max outputs
External devices powered by control voltage: 518VA with HOA
Total control power (pick up)
Power requirements: 84VA with HOA
Total control power (pick up) with max outputs
External devices powered by control voltage: 579VA with HOA
Total with maximum sensor inputs (4)
367mA @ 24V DC - 8.8 W
Trip class
Class 10, 15, 20
Trip rating
120% of full load current (FLC) setting
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Utilization category
Power circuit: AC-3 per IEC
Voltage status only
11...25V DC from DeviceNet
Compliance & Environment
Altitude
2000 m
Conducted radio frequency emissions
Class A
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV
Humidity
5...95% (noncondensing)
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10 V/m
Storage and transportation temperature
-25 °C
Surge transient
1 kV L-L, 2 kV L-N (earth)
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Mechanical life operations
Output ratings (sourced from control circuit): 50000000 ops (18K ops/hr)
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Construction
Depth, approx
Motor connection 243 mm (9.57 in) M35 cordset
Height, approx
287.5 mm
Number of poles
3
Width, approx
351 mm
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Documents
280-um004_-en-p User Manual
280-UM004
User Manual Publication
280-um004_-en-p 280-UM004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ArmorStart Starter
CloseClose
280D-F12B-10A-CR
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left ArmorStart Distributed Motor Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose