Number of HW-interfaces industrial Ethernet | 2 None |
---|---|
Number of HW-interfaces RS-232 | 0 None |
Number of HW-interfaces RS-422 | 0 None |
Number of HW-interfaces RS-485 | 0 None |
Number of grey-scales/blue-scales of display | 0 None |
Number of system buttons | 1 None |
Voltage type of supply voltage | DC |
Number of function buttons, programmable | 0 None |
Suitable for safety functions | False |
Supporting protocol for TCP/IP | True |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
With colour display | True |
With numeric keyboard | True |
With alpha numeric keyboard | False |
With message indication | True |
With message system (incl. buffer and confirmation) | False |
Process value representation (output) possible | True |
Process default value (input) possible | False |
With recipes | False |
With printer output | False |
Supporting protocol for EtherNet/IP | True |
Screen diagonal | 15 in |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Power consumption, max | 33 W |
Power consumption, typical | 27 W |
With Allen-Bradley brand marking | True |
Backlight power consumption, typical | 8.5 W |
Aspect ratio | 4:3 |
Display resolution | 1024 x 768 XGA |
USB host port | 0.5A @ 5V DC (Type A) |
Status indicator | STS (status, green), ERR (error, red) |
Operator input | Touch with keypad plus menu navigation button |
Input voltage, nom | 24V DC (18...30V DC) |
Memory | RAM: 1 GB RAM, User available: 1 GB nonvolatile storage for projects |
Power supply | Supports SELV and PELV 24V DC supplies |
Touch screen | Analog resistive, Actuation rating: 1 mon presses, Operating force: <100 g |
Backlight | Type: light-emitting diode, non-replaceable, Life: 50000 hr minimum at 40 °C (104 °F) to half-brightness |
Ethernet ports | Two 10/100Base-T, Auto MDI/MDI-X Ethernet ports that support (Device Level Ring) DLR, linear, or star network topologies. |
Keypad | 20 function keys: L1...L10, R1...R10, Numeric keypad and navigation keys, Actuating rating: 1 mon presses, Operating force: 300 g |
Software | Studio 5000 environment provides single portal to View Designer and Logix Designer applications |
Secure Digital (SD) card slot | One SD card slot for external storage, Supports cat. no. 1784-SDx cards |
USB ports | Host: two USB 2.0 high-speed (type A) host port to support removable USB drives for external storage, Device: one USB 2.0 high-speed (type B) device port to connect to a host computer that is software-feature dependent. |
Number of HW-interfaces serial TTY | 0 None |
Number of HW-interfaces parallel | 0 None |
Number of HW-interfaces other | 0 None |
Number of interfaces PROFINET | 0 None |
Number of HW-interfaces Wireless | 0 None |
Number of buttons with LED | 0 None |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for SUCONET | False |
Supporting protocol for other bus systems | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
IO link master | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
With SW interfaces | True |
Type of display | TFT |
Inrush current, typical | 7 A |
Brightness, typical | 300 cdb/m² |
Color depth | 24-bit color graphics (16.7 mon colors) |
Battery (real-time clock backup) | Accuracy: ±2 min per month, Battery life: 4 yr minimum at 25 °C (77 °F), Replacement: CR2032 lithium coin cell (Allen-Bradley part number 2711P-RY2032) |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Conformal coated | True |
Power dissipation | 62 btu/hr |
List of degrees of protection (NEMA) | 4X, 12, 13 |
Shock | Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms |
Vibration | 0.012 peak-peak, 10...57 Hz, 2 G peak at 57...500 Hz |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
Width of the front | 484 mm |
---|---|
Height of the front | 329 mm |
Wall mounting/direct mounting | True |
Mounted depth | 64 mm |
Cutout dimensions, approx | Height: 290 mm (11.42 in), Width: 418 mm (16.46 in) |
Rail mounting possible | False |
Overall depth | 69.5 mm |
Weight, approx | 5.5 g |
---|---|
View area | Width: 304 mm (12 in), Height: 228 mm (9 in) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.7 |
Lead Time | 5 |
Dimension Width | 43.3 |
Dimension Length | 59.4 |
Stock Status | NON_STOCKED |
Weight | 6.639 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3D STP Model (STEP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3D STP Model (STEP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Terminals Cutout Template | 2715P-DS001 |
General | Technical Data | 2715P-TD001 |
General | User Manual | 2715P-UM001 |
General | Product Profile | 2715-PP001 |
General | Product Cutsheet | -- |
General | Product Information | 2715P-PC001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of HW-interfaces industrial Ethernet | 2 None |
---|---|
Number of HW-interfaces RS-232 | 0 None |
Number of HW-interfaces RS-422 | 0 None |
Number of HW-interfaces RS-485 | 0 None |
Number of grey-scales/blue-scales of display | 0 None |
Number of system buttons | 1 None |
Voltage type of supply voltage | DC |
Number of function buttons, programmable | 0 None |
Suitable for safety functions | False |
Supporting protocol for TCP/IP | True |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
With colour display | True |
With numeric keyboard | True |
With alpha numeric keyboard | False |
With message indication | True |
With message system (incl. buffer and confirmation) | False |
Process value representation (output) possible | True |
Process default value (input) possible | False |
With recipes | False |
With printer output | False |
Supporting protocol for EtherNet/IP | True |
Screen diagonal | 15 in |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Power consumption, max | 33 W |
Power consumption, typical | 27 W |
With Allen-Bradley brand marking | True |
Backlight power consumption, typical | 8.5 W |
Aspect ratio | 4:3 |
Display resolution | 1024 x 768 XGA |
USB host port | 0.5A @ 5V DC (Type A) |
Status indicator | STS (status, green), ERR (error, red) |
Operator input | Touch with keypad plus menu navigation button |
Input voltage, nom | 24V DC (18...30V DC) |
Memory | RAM: 1 GB RAM, User available: 1 GB nonvolatile storage for projects |
Power supply | Supports SELV and PELV 24V DC supplies |
Touch screen | Analog resistive, Actuation rating: 1 mon presses, Operating force: <100 g |
Backlight | Type: light-emitting diode, non-replaceable, Life: 50000 hr minimum at 40 °C (104 °F) to half-brightness |
Ethernet ports | Two 10/100Base-T, Auto MDI/MDI-X Ethernet ports that support (Device Level Ring) DLR, linear, or star network topologies. |
Keypad | 20 function keys: L1...L10, R1...R10, Numeric keypad and navigation keys, Actuating rating: 1 mon presses, Operating force: 300 g |
Software | Studio 5000 environment provides single portal to View Designer and Logix Designer applications |
Secure Digital (SD) card slot | One SD card slot for external storage, Supports cat. no. 1784-SDx cards |
USB ports | Host: two USB 2.0 high-speed (type A) host port to support removable USB drives for external storage, Device: one USB 2.0 high-speed (type B) device port to connect to a host computer that is software-feature dependent. |
Number of HW-interfaces serial TTY | 0 None |
Number of HW-interfaces parallel | 0 None |
Number of HW-interfaces other | 0 None |
Number of interfaces PROFINET | 0 None |
Number of HW-interfaces Wireless | 0 None |
Number of buttons with LED | 0 None |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for SUCONET | False |
Supporting protocol for other bus systems | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
IO link master | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
With SW interfaces | True |
Type of display | TFT |
Inrush current, typical | 7 A |
Brightness, typical | 300 cdb/m² |
Color depth | 24-bit color graphics (16.7 mon colors) |
Battery (real-time clock backup) | Accuracy: ±2 min per month, Battery life: 4 yr minimum at 25 °C (77 °F), Replacement: CR2032 lithium coin cell (Allen-Bradley part number 2711P-RY2032) |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Conformal coated | True |
Power dissipation | 62 btu/hr |
List of degrees of protection (NEMA) | 4X, 12, 13 |
Shock | Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms |
Vibration | 0.012 peak-peak, 10...57 Hz, 2 G peak at 57...500 Hz |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
Width of the front | 484 mm |
---|---|
Height of the front | 329 mm |
Wall mounting/direct mounting | True |
Mounted depth | 64 mm |
Cutout dimensions, approx | Height: 290 mm (11.42 in), Width: 418 mm (16.46 in) |
Rail mounting possible | False |
Overall depth | 69.5 mm |
Weight, approx | 5.5 g |
---|---|
View area | Width: 304 mm (12 in), Height: 228 mm (9 in) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.7 |
Lead Time | 5 |
Dimension Width | 43.3 |
Dimension Length | 59.4 |
Stock Status | NON_STOCKED |
Weight | 6.639 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3D STP Model (STEP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3D STP Model (STEP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Terminals Cutout Template
General
2715P-DS001 |
Technical Data
General
2715P-TD001 |
User Manual
General
2715P-UM001 |
Product Profile
General
2715-PP001 |
Product Cutsheet
General
-- |
Product Information
General
2715P-PC001 |
Type | Resource | Publication |
---|---|---|
General | Terminals Cutout Template | 2715P-DS001 |
General | Technical Data | 2715P-TD001 |
General | User Manual | 2715P-UM001 |
General | Product Profile | 2715-PP001 |
General | Product Cutsheet | -- |
General | Product Information | 2715P-PC001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.