Loading
View all PanelView 5000 Graphic Terminals
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2715P-B10CD-B

PanelView 5510 Graphic Terminal

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of April 04, 2025, the PanelView 5510 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: April 04, 2025 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
PanelView 5510, 10 in. 4:3 Aspect ratio Display, Keypad and Touch, 24V DC, Brandless
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
2715P-B10CD-B

PanelView 5510 Graphic Terminal

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of April 04, 2025, the PanelView 5510 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: April 04, 2025 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
PanelView 5510, 10 in. 4:3 Aspect ratio Display, Keypad and Touch, 24V DC, Brandless
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
2715P-B10CD-B
UPC
889508730998
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Enclosure Color
Dark Blue (Pantone 432C) and
Height
9.92 in
Image Brightness
300 nits
Input Signal
24 V DC
Maximum Resolution
800 x 600
Aspect ratio
4:3
Backlight
Type: light-emitting diode, non-replaceable, Life: 50000 hr minimum at 40 °C (104 °F) to half-brightness
Backlight power consumption, typical
4 W
Battery (real-time clock backup)
Accuracy: ±2 min per month, Battery life: 4 yr minimum at 25 °C (77 °F), Replacement: CR2032 lithium coin cell (Allen-Bradley part number 2711P-RY2032)
Brightness, typical
300 cdb/m²
Color depth
24-bit color graphics (16.7 mon colors)
Display resolution
800 x 600 SVGA
Ethernet ports
Two 10/100Base-T, Auto MDI/MDI-X Ethernet ports that support (Device Level Ring) DLR, linear, or star network topologies.
IO link master
False
Input voltage, nom
24V DC (18...30V DC)
Inrush current, typical
7 A
Keypad
16 function keys: L1...L8, R1...R8, Numeric keypad and navigation keys, Actuating rating: 1 mon presses, Operating force: 300 g
Memory
RAM: 1 GB RAM, User available: 1 GB nonvolatile storage for projects
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces industrial Ethernet
2
Number of HW-interfaces other
0
Number of HW-interfaces parallel
0
Number of HW-interfaces serial TTY
0
Number of buttons with LED
0
Number of function buttons, programmable
0
Number of grey-scales/blue-scales of display
0
Number of interfaces PROFINET
0
Number of system buttons
1
Operator input
Touch with keypad plus menu navigation button
Power consumption, max
25 W
Power consumption, typical
15 W
Power supply
Supports SELV and PELV 24V DC supplies
Process default value (input) possible
False
Process value representation (output) possible
True
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Screen diagonal
10.4 in
Secure Digital (SD) card slot
One SD card slot for external storage, Supports cat. no. 1784-SDx cards
Software
Studio 5000 environment provides single portal to View Designer and Logix Designer applications
Status indicator
STS (status, green), ERR (error, red)
Suitable for safety functions
False
Supply voltage DC
18 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
True
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for TCP/IP
True
Supporting protocol for other bus systems
False
Touch screen
Analog resistive, Actuation rating: 1 mon presses, Operating force: <100 g
Touch technology
Resistive touch
Type of display
TFT
USB host port
0.5A @ 5V DC (Type A)
USB ports
Host: two USB 2.0 high-speed (type A) host port to support removable USB drives for external storage, Device: one USB 2.0 high-speed (type B) device port to connect to a host computer that is software-feature dependent.
Voltage type of supply voltage
DC
With Allen-Bradley brand marking
False
With SW interfaces
True
With alpha numeric keyboard
False
With colour display
True
With message indication
True
With message system (incl. buffer and confirmation)
False
With numeric keyboard
True
With printer output
False
With recipes
False
Altitude, operating
2000 m
Conformal coated
True
Degree of protection (IP), front side
IP66
Degree of protection (NEMA), front side
4X
List of degrees of protection (NEMA)
4X, 12, 13
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Power dissipation
51 btu/hr
Relative humidity
5...95% noncondensing
Shock
Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms
Vibration
0.012 peak-peak, 10...57 Hz, 2 G peak at 57...500 Hz
Mechanical
Cutout dimensions, approx
Height: 224 mm (8.82 in), Width: 335 mm (13.19 in)
Height of the front
252 mm
Mounted depth
64 mm
Overall depth
69.5 mm
Rail mounting possible
False
Wall mounting/direct mounting
True
Width of the front
385 mm
Construction
View area
Width: 211 mm (8.3 in), Height: 158 mm (6.2 in)
Weight, approx
3.72 g
Drawings
3D STP Model (STEP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STP Model (STEP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Terminals Cutout Template --
User Manual --
Product Information --
Product Profile 2715-PP001
Product Cutsheet --
Technical Data --
Technical Data Publication
2715p-td001_-en-p 2715P-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for PanelView 5510 v11.001 274 MB
Firmware for PanelView 5510 (all sizes) v10.002 278 MB
Firmware for PanelView 5510 (all sizes) v10.001 278 MB
Firmware for PanelView 5510 (all sizes) v9.002 272 MB
Firmware for PanelView 5510 (All Sizes) v8.002 247 MB
Firmware for PanelView 5510 (all sizes) v7.002 180 MB
Firmware forPanelView 5510 (all sizes) v6.001 180 MB
Firmware for PanelView 5510 (all sizes) v5.002 161 MB
Firmware for PanelView 5510 (all sizes) v4.003 148 MB
Product Security Advisory Size Notes
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
AOP - Add On Profiles Size Notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP for PanelView 5510 and 5310 v21.07.025 209 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView 5510 v11.001 Firmware 274 MB
Firmware for PanelView 5510 (all sizes) v10.002 Firmware 278 MB
Firmware for PanelView 5510 (all sizes) v10.001 Firmware 278 MB
Firmware for PanelView 5510 (all sizes) v9.002 Firmware 272 MB
Firmware for PanelView 5510 (All Sizes) v8.002 Firmware 247 MB
Firmware for PanelView 5510 (all sizes) v7.002 Firmware 180 MB
Firmware forPanelView 5510 (all sizes) v6.001 Firmware 180 MB
Firmware for PanelView 5510 (all sizes) v5.002 Firmware 161 MB
Firmware for PanelView 5510 (all sizes) v4.003 Firmware 148 MB
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP for PanelView 5510 and 5310 v21.07.025 AOP - Add On Profiles 209 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Korean KC
  • Korean KC
  • Lloyds Register
  • Korean Register of Shippin

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2715P-B10CD-B
UPC
889508730998
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Enclosure Color
Dark Blue (Pantone 432C) and
Height
9.92 in
Image Brightness
300 nits
Input Signal
24 V DC
Maximum Resolution
800 x 600
Aspect ratio
4:3
Backlight
Type: light-emitting diode, non-replaceable, Life: 50000 hr minimum at 40 °C (104 °F) to half-brightness
Backlight power consumption, typical
4 W
Battery (real-time clock backup)
Accuracy: ±2 min per month, Battery life: 4 yr minimum at 25 °C (77 °F), Replacement: CR2032 lithium coin cell (Allen-Bradley part number 2711P-RY2032)
Brightness, typical
300 cdb/m²
Color depth
24-bit color graphics (16.7 mon colors)
Display resolution
800 x 600 SVGA
Ethernet ports
Two 10/100Base-T, Auto MDI/MDI-X Ethernet ports that support (Device Level Ring) DLR, linear, or star network topologies.
IO link master
False
Input voltage, nom
24V DC (18...30V DC)
Inrush current, typical
7 A
Keypad
16 function keys: L1...L8, R1...R8, Numeric keypad and navigation keys, Actuating rating: 1 mon presses, Operating force: 300 g
Memory
RAM: 1 GB RAM, User available: 1 GB nonvolatile storage for projects
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces industrial Ethernet
2
Number of HW-interfaces other
0
Number of HW-interfaces parallel
0
Number of HW-interfaces serial TTY
0
Number of buttons with LED
0
Number of function buttons, programmable
0
Number of grey-scales/blue-scales of display
0
Number of interfaces PROFINET
0
Number of system buttons
1
Operator input
Touch with keypad plus menu navigation button
Power consumption, max
25 W
Power consumption, typical
15 W
Power supply
Supports SELV and PELV 24V DC supplies
Process default value (input) possible
False
Process value representation (output) possible
True
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Screen diagonal
10.4 in
Secure Digital (SD) card slot
One SD card slot for external storage, Supports cat. no. 1784-SDx cards
Software
Studio 5000 environment provides single portal to View Designer and Logix Designer applications
Status indicator
STS (status, green), ERR (error, red)
Suitable for safety functions
False
Supply voltage DC
18 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
True
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for TCP/IP
True
Supporting protocol for other bus systems
False
Touch screen
Analog resistive, Actuation rating: 1 mon presses, Operating force: <100 g
Touch technology
Resistive touch
Type of display
TFT
USB host port
0.5A @ 5V DC (Type A)
USB ports
Host: two USB 2.0 high-speed (type A) host port to support removable USB drives for external storage, Device: one USB 2.0 high-speed (type B) device port to connect to a host computer that is software-feature dependent.
Voltage type of supply voltage
DC
With Allen-Bradley brand marking
False
With SW interfaces
True
With alpha numeric keyboard
False
With colour display
True
With message indication
True
With message system (incl. buffer and confirmation)
False
With numeric keyboard
True
With printer output
False
With recipes
False
Compliance & Environment
Altitude, operating
2000 m
Conformal coated
True
Degree of protection (IP), front side
IP66
Degree of protection (NEMA), front side
4X
List of degrees of protection (NEMA)
4X, 12, 13
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Power dissipation
51 btu/hr
Relative humidity
5...95% noncondensing
Shock
Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms
Vibration
0.012 peak-peak, 10...57 Hz, 2 G peak at 57...500 Hz
Physical Characteristics
Mechanical
Cutout dimensions, approx
Height: 224 mm (8.82 in), Width: 335 mm (13.19 in)
Height of the front
252 mm
Mounted depth
64 mm
Overall depth
69.5 mm
Rail mounting possible
False
Wall mounting/direct mounting
True
Width of the front
385 mm
Construction
View area
Width: 211 mm (8.3 in), Height: 158 mm (6.2 in)
Weight, approx
3.72 g
Drawings
Drawings
3D STP Model (STEP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STP Model (STEP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Terminals Cutout Template General
--
User Manual General
--
Product Information General
--
Product Profile General
2715-PP001
Product Cutsheet General
--
Technical Data General
--
2715p-td001_-en-p Technical Data
2715P-TD001
General Publication
Terminals Cutout Template --
User Manual --
Product Information --
Product Profile 2715-PP001
Product Cutsheet --
Technical Data --
Technical Data Publication
2715p-td001_-en-p 2715P-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for PanelView 5510 v11.001 274 MB
Firmware for PanelView 5510 (all sizes) v10.002 278 MB
Firmware for PanelView 5510 (all sizes) v10.001 278 MB
Firmware for PanelView 5510 (all sizes) v9.002 272 MB
Firmware for PanelView 5510 (All Sizes) v8.002 247 MB
Firmware for PanelView 5510 (all sizes) v7.002 180 MB
Firmware forPanelView 5510 (all sizes) v6.001 180 MB
Firmware for PanelView 5510 (all sizes) v5.002 161 MB
Firmware for PanelView 5510 (all sizes) v4.003 148 MB
Product Security Advisory Size Notes
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
CVE-2019-10970 -
AOP - Add On Profiles Size Notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP for PanelView 5510 and 5310 v21.07.025 209 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 372 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView 5510 v11.001 Firmware 274 MB
Firmware for PanelView 5510 (all sizes) v10.002 Firmware 278 MB
Firmware for PanelView 5510 (all sizes) v10.001 Firmware 278 MB
Firmware for PanelView 5510 (all sizes) v9.002 Firmware 272 MB
Firmware for PanelView 5510 (All Sizes) v8.002 Firmware 247 MB
Firmware for PanelView 5510 (all sizes) v7.002 Firmware 180 MB
Firmware forPanelView 5510 (all sizes) v6.001 Firmware 180 MB
Firmware for PanelView 5510 (all sizes) v5.002 Firmware 161 MB
Firmware for PanelView 5510 (all sizes) v4.003 Firmware 148 MB
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
CVE-2019-10970 Product Security Advisory -
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP for PanelView 5510 and 5310 v21.07.025 AOP - Add On Profiles 209 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles for PanelView 5510 and PanelView 5310 V4 through V9 AOP - Add On Profiles 372 MB Product DocumentationProduct Documentation Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2715p-ct005_-en-e.pdf}
  • Korean KC
  • Lloyds Register
  • Korean Register of Shippin

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PanelView 5510 Graphic Terminal
CloseClose
2715P-B10CD-B
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose