MobileView Tethered Operator Terminal
MobileView Tethered Operator Terminal
| Unique Product Identifier |
2711T-T10G1N1
|
|---|---|
| UPC |
887172659799
|
| Estimated Lead Time |
52 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Austria
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Networking Specification |
10/100/1000 Ethernet
|
|---|---|
| Operating System Compatibility |
Microsoft Windows Embedded
|
| Power Supply |
19.2…30 V DC
|
| Processor |
Intel Atom 3815
|
| RAM Memory |
4 GB
|
| Drawings | |
|---|---|
| 3D STP Model (STEP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP Model (STEP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 2711t-td001_-en-p | 2711T-TD001 |
| User Manual | Publication |
|---|---|
| 2711t-um001_-en-p | 2711T-UM001 |
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
2711T-T10G1N1
|
|---|---|
| UPC |
887172659799
|
| Estimated Lead Time |
52 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Austria
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Networking Specification |
10/100/1000 Ethernet
|
|---|---|
| Operating System Compatibility |
Microsoft Windows Embedded
|
| Power Supply |
19.2…30 V DC
|
| Processor |
Intel Atom 3815
|
| RAM Memory |
4 GB
|
Drawings
| Drawings | |
|---|---|
| 3D STP Model (STEP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP Model (STEP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
2711t-td001_-en-p
Technical Data
2711T-TD001 |
|
2711t-um001_-en-p
User Manual
2711T-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 2711t-td001_-en-p | 2711T-TD001 |
| User Manual | Publication |
| 2711t-um001_-en-p | 2711T-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|