Best Selling
Catalog #: 2711T-B10I1N1
MobileView Tethered Operator Terminal
Hard Disk | 32 GB |
---|---|
Networking Specification | 10/100/1000 Ethernet |
Operating Sys Compatibility | Microsoft Windows Embedded Standard 7 SP1 |
Power Supply | 19.2…30 V DC |
Processor | Intel Atom 3815 |
RAM Memory | 4 GB |
Speed | 1.46 GHz |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 19.126 |
Lead Time | 5 |
Dimension Width | 38.735 |
Dimension Length | 38.735 |
Stock Status | STOCKED |
Weight | 2.903 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3D STP Model (STEP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3D STP Model (STEP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711t-td001_-en-p | 2711T-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Hard Disk | 32 GB |
---|---|
Networking Specification | 10/100/1000 Ethernet |
Operating Sys Compatibility | Microsoft Windows Embedded Standard 7 SP1 |
Power Supply | 19.2…30 V DC |
Processor | Intel Atom 3815 |
RAM Memory | 4 GB |
Speed | 1.46 GHz |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 19.126 |
Lead Time | 5 |
Dimension Width | 38.735 |
Dimension Length | 38.735 |
Stock Status | STOCKED |
Weight | 2.903 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3D STP Model (STEP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3D STP Model (STEP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
2711t-td001_-en-p
Technical Data
2711T-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711t-td001_-en-p | 2711T-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.