
2711PC-T6M20D8
PanelView Plus 6 600 Touch Terminal

Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 600 Touch Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2021
Replacement Category:
No planned RA replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 600 Touch Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2021
Replacement Category:
No planned RA replacement
Product at a glance
Operator Input | Touch |
---|
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 1 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Voltage type of supply voltage | DC |
Number of online languages | 67 |
Suitable for safety functions | False |
Supporting protocol for TCP/IP | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
With colour display | True |
Number of pixels, vertical | 240 |
With numeric keyboard | True |
With alpha numeric keyboard | True |
With message indication | False |
With message system (incl. buffer and confirmation) | False |
Process value representation (output) possible | False |
Process default value (input) possible | False |
With recipes | False |
With printer output | True |
Additional software components, loadable | False |
Supporting protocol for EtherNet/IP | False |
Screen diagonal | 5.7 in |
Number of pixels, horizontal | 320 |
Useful project memory/user memory | 73 mb |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Display size | 5.7 in |
Luminance | 440 cd/m2 (Nits) |
Operator input | Touch |
Power consumption | 15 W max (0.6A @ 24V DC), 9 W typical (0.375A @ 24V DC) |
Display type | Grayscale TFT LCD |
Memory | 256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory) |
Touch screen | Analog resistive 4-wire |
Operating system | Windows CE 6.0 operating system without extended features and Microsoft Office file viewers |
Backlight | White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F) |
Recommended external power supply | Cat. No. 1606-XLE120E, SELV or PELV isolated power supply, 100...240V AC @ 250VA max |
Software | FactoryTalk View machine edition software, version 6.10 or later, FactoryTalk ViewPoint software is not supported |
Input voltage | 24V DC nominal |
Battery (real-time clock) | Battery-backed clock timestA critical data, accuracy is ±2 min per month |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host and 1 USB device port |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for SUCONET | False |
Supporting protocol for other bus systems | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
IO link master | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
With SW interfaces | True |
Type of display | TFT |
Touch screen, operating force | 10 g |
Touch screen, actuation | 1 mon presses |
Battery life | 4 yr minimum at 25 °C (77 °F) |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
Built-in depth | 68 mm |
---|---|
Width of the front | 185 mm |
Height of the front | 152 mm |
Wall mounting/direct mounting | False |
Cutout dimensions | 123 x 156 mm |
Rail mounting possible | False |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Heat dissipation | 85 btu/hr |
List of degrees of protection (NEMA) | 12, 13, 4X |
Shock | Operating: 15 G at 11 ms |
Enclosure rating | NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
Weight, approx | 594 g |
---|---|
Display area | 115 x 86 mm |
Description | PanelView Plus 6 compact terminals |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711p-td005_-en-p | 2711P-TD005 |
User Manual | 2711pc-um001_-en-p | 2711PC-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Operator Input | Touch |
---|
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 1 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Voltage type of supply voltage | DC |
Number of online languages | 67 |
Suitable for safety functions | False |
Supporting protocol for TCP/IP | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
With colour display | True |
Number of pixels, vertical | 240 |
With numeric keyboard | True |
With alpha numeric keyboard | True |
With message indication | False |
With message system (incl. buffer and confirmation) | False |
Process value representation (output) possible | False |
Process default value (input) possible | False |
With recipes | False |
With printer output | True |
Additional software components, loadable | False |
Supporting protocol for EtherNet/IP | False |
Screen diagonal | 5.7 in |
Number of pixels, horizontal | 320 |
Useful project memory/user memory | 73 mb |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Display size | 5.7 in |
Luminance | 440 cd/m2 (Nits) |
Operator input | Touch |
Power consumption | 15 W max (0.6A @ 24V DC), 9 W typical (0.375A @ 24V DC) |
Display type | Grayscale TFT LCD |
Memory | 256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory) |
Touch screen | Analog resistive 4-wire |
Operating system | Windows CE 6.0 operating system without extended features and Microsoft Office file viewers |
Backlight | White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F) |
Recommended external power supply | Cat. No. 1606-XLE120E, SELV or PELV isolated power supply, 100...240V AC @ 250VA max |
Software | FactoryTalk View machine edition software, version 6.10 or later, FactoryTalk ViewPoint software is not supported |
Input voltage | 24V DC nominal |
Battery (real-time clock) | Battery-backed clock timestA critical data, accuracy is ±2 min per month |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host and 1 USB device port |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for SUCONET | False |
Supporting protocol for other bus systems | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
IO link master | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
With SW interfaces | True |
Type of display | TFT |
Touch screen, operating force | 10 g |
Touch screen, actuation | 1 mon presses |
Battery life | 4 yr minimum at 25 °C (77 °F) |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
Built-in depth | 68 mm |
---|---|
Width of the front | 185 mm |
Height of the front | 152 mm |
Wall mounting/direct mounting | False |
Cutout dimensions | 123 x 156 mm |
Rail mounting possible | False |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Heat dissipation | 85 btu/hr |
List of degrees of protection (NEMA) | 12, 13, 4X |
Shock | Operating: 15 G at 11 ms |
Enclosure rating | NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
Weight, approx | 594 g |
---|---|
Display area | 115 x 86 mm |
Description | PanelView Plus 6 compact terminals |
Documents
Product Cutsheet
General
-- |
2711p-td005_-en-p
Technical Data
2711P-TD005 |
2711pc-um001_-en-p
User Manual
2711PC-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711p-td005_-en-p | 2711P-TD005 |
User Manual | 2711pc-um001_-en-p | 2711PC-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.