2711P-T12W22A9P-B
PanelView Plus 7 Graphic Terminal
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of November 30, 2021, the PanelView Plus 7 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 30, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-T12W22D9P-B
[https://www.rockwellautomation.com/en-us/products/details.2711P-T12W22D9P-B.html]
Product at a glance
2711P-T12W22A9P-B
PanelView Plus 7 Graphic Terminal
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of November 30, 2021, the PanelView Plus 7 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 30, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-T12W22D9P-B
[https://www.rockwellautomation.com/en-us/products/details.2711P-T12W22D9P-B.html]
Product at a glance
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
General Features
Documents
Downloads
Alternative Products
Technotes
| Unique Product Identifier |
2711P-T12W22A9P-B
|
|---|---|
| UPC |
885630844916
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Height |
9.69 In.
|
|---|---|
| Image Brightness |
300 nits
|
| Input Signal |
100-240 V AC
|
| Maximum Resolution |
1280x800 WXGA
|
| Technical Data | Publication |
|---|---|
| 2711p-td009_-en-p | 2711P-TD009 |
| User Manual | Publication |
|---|---|
| 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Version:
Release notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
2711P-T12W22A9P-B
|
|---|---|
| UPC |
885630844916
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Height |
9.69 In.
|
|---|---|
| Image Brightness |
300 nits
|
| Input Signal |
100-240 V AC
|
| Maximum Resolution |
1280x800 WXGA
|
Documents
|
2711p-td009_-en-p
Technical Data
2711P-TD009 |
|
2711p-um008_-en-p
User Manual
2711P-UM008 |
| Technical Data | Publication |
|---|---|
| 2711p-td009_-en-p | 2711P-TD009 |
| User Manual | Publication |
| 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Version:
Release notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PanelView Plus 7 Graphic Terminal
2711P-T12W22A9P-B
Close
Print
Copyright ©2026 Rockwell Automation, Inc.