
2711P-RDT7C
PVP6 700 Touch LED Display Module

Rockwell Automation announces that as of December 30, 2021, the PVP6 700 Touch LED Display Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 30, 2021
Replacement Category:
Engineering Replacement
Product at a glance
Rockwell Automation announces that as of December 30, 2021, the PVP6 700 Touch LED Display Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 30, 2021
Replacement Category:
Engineering Replacement
Product at a glance
Image Aspect Ratio | Standard Aspect Ratio |
---|---|
Input Type | Touch screen |
Monitor Size | 6.5-in TFT Displays |
Operator Input | Touch Screen |
Type of Display | TFT Color |
Width | 246 mm |
---|---|
Height | 179 mm |
Depth | 55 mm |
Weight, approx | 1.7 kg |
Cutout dimensions | 154 x 220 mm |
Number of pixels, vertical | 480 |
---|---|
Number of pixels, horizontal | 640 |
Display size | 6.5 in |
Luminance | 300 cd/m2 (Nits) |
Input voltage | 85...264V AC |
Backlight | CCFL, 50000 hr life, minimum |
Operator input | Touch |
Power consumption | 70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC) |
Line frequency | 47 Hz |
Operating force, touch screen | 10 g |
Remote power input voltage | 85...264V AC |
Remote power consumption | 120VA maximum |
External CompactFlash storage | 512 MB maximum |
PCI slot available power supply, max | 11 W DC, 5 W AC |
Touch screen | Analog resistive |
Actuation rating, touch screen | 1 mon presses |
LED indicators | COMM (Green), fault (Red) |
Battery life | 4 yr minimum at 25 °C (77 °F) |
Clock | Battery-backed, +/-2 min per month |
Application flash memory | 20 MB for logic modules, series A to D |
Display type | Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD) |
Operating temperature | 0 °C |
---|---|
Nonoperating temperature | -25 °C |
Shock | Operating: 15 G at 11 ms |
Degree of protection (IP) | IP65 |
Altitude, operating | 2000 m |
List of degrees of protection (IP) | IP54, IP65 |
Heat dissipation | 240 BTU/hr |
Relative humidity | 5...95% without condensation |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Display area | 132 x 99 mm |
---|---|
Description | 700 touch color display |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Image Aspect Ratio | Standard Aspect Ratio |
---|---|
Input Type | Touch screen |
Monitor Size | 6.5-in TFT Displays |
Operator Input | Touch Screen |
Type of Display | TFT Color |
Width | 246 mm |
---|---|
Height | 179 mm |
Depth | 55 mm |
Weight, approx | 1.7 kg |
Cutout dimensions | 154 x 220 mm |
Number of pixels, vertical | 480 |
---|---|
Number of pixels, horizontal | 640 |
Display size | 6.5 in |
Luminance | 300 cd/m2 (Nits) |
Input voltage | 85...264V AC |
Backlight | CCFL, 50000 hr life, minimum |
Operator input | Touch |
Power consumption | 70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC) |
Line frequency | 47 Hz |
Operating force, touch screen | 10 g |
Remote power input voltage | 85...264V AC |
Remote power consumption | 120VA maximum |
External CompactFlash storage | 512 MB maximum |
PCI slot available power supply, max | 11 W DC, 5 W AC |
Touch screen | Analog resistive |
Actuation rating, touch screen | 1 mon presses |
LED indicators | COMM (Green), fault (Red) |
Battery life | 4 yr minimum at 25 °C (77 °F) |
Clock | Battery-backed, +/-2 min per month |
Application flash memory | 20 MB for logic modules, series A to D |
Display type | Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD) |
Operating temperature | 0 °C |
---|---|
Nonoperating temperature | -25 °C |
Shock | Operating: 15 G at 11 ms |
Degree of protection (IP) | IP65 |
Altitude, operating | 2000 m |
List of degrees of protection (IP) | IP54, IP65 |
Heat dissipation | 240 BTU/hr |
Relative humidity | 5...95% without condensation |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Display area | 132 x 99 mm |
---|---|
Description | 700 touch color display |
Documents
Product Cutsheet
General
-- |
view-sg001_-en-p
Selection Guide
VIEW-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.