Loading
View all 2711P PanelView Plus 6 400
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2711P-RDB10C

PanelView Plus Display Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2022, the PanelView Plus Display Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2022 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
PanelView Plus Display Keypad/Touch, 10.4-inch TFT Display, Color, No Options
  • Add to BOM
  • Repair services
  • Get support
2711P-RDB10C

PanelView Plus Display Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2022, the PanelView Plus Display Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2022 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
PanelView Plus Display Keypad/Touch, 10.4-inch TFT Display, Color, No Options
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
2711P-RDB10C
UPC
662073084532
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Class
Touch screen monitors
Input Type
Keypad/Touch
Monitor Size
10.4-in TFT Display
Operator Input
Touch Screen and Keypad
Type of Display
TFT Color
Actuation rating, keypad
1 mon presses
Actuation rating, touch screen
1 mon presses
Application flash memory
20 MB for logic modules, series A to D
Backlight
CCFL, 50000 hr life, minimum
Battery life
4 yr minimum at 25 °C (77 °F)
Clock
Battery-backed, +/-2 min per month
Display size
10.4 in
Display type
Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD)
External CompactFlash storage
512 MB maximum
Input voltage
85...264V AC
Keypad function keys
Function keys, numeric and navigation
LED indicators
COMM (Green), fault (Red)
Line frequency
47 Hz
Luminance
300 cd/m2 (Nits)
Number of pixels, horizontal
640
Number of pixels, vertical
480
Operating force, keypad
340
Operating force, touch screen
10 g
Operator input
Keypad, touch
PCI slot available power supply, max
11 W DC, 5 W AC
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Remote power consumption
120VA maximum
Remote power input voltage
85...264V AC
Touch screen
Analog resistive
Altitude, operating
2000 m
Degree of protection (IP)
IP65
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Heat dissipation
240 BTU/hr
List of degrees of protection (IP)
IP54, IP65
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Relative humidity
5...95% without condensation
Shock
Operating: 15 G at 11 ms
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Mechanical
Cutout dimensions
224 x 375 mm
Depth
55 mm
Height
248 mm
Weight, approx
2.9 kg
Width
399 mm
Construction
Description
1000 keypad and touch color display
Display area
211 x 158 mm
General Publication
Product Cutsheet --
Selection Guide Publication
view-sg001_-en-p VIEW-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2711P-RDB10C
UPC
662073084532
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Class
Touch screen monitors
Input Type
Keypad/Touch
Monitor Size
10.4-in TFT Display
Operator Input
Touch Screen and Keypad
Type of Display
TFT Color
Actuation rating, keypad
1 mon presses
Actuation rating, touch screen
1 mon presses
Application flash memory
20 MB for logic modules, series A to D
Backlight
CCFL, 50000 hr life, minimum
Battery life
4 yr minimum at 25 °C (77 °F)
Clock
Battery-backed, +/-2 min per month
Display size
10.4 in
Display type
Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD)
External CompactFlash storage
512 MB maximum
Input voltage
85...264V AC
Keypad function keys
Function keys, numeric and navigation
LED indicators
COMM (Green), fault (Red)
Line frequency
47 Hz
Luminance
300 cd/m2 (Nits)
Number of pixels, horizontal
640
Number of pixels, vertical
480
Operating force, keypad
340
Operating force, touch screen
10 g
Operator input
Keypad, touch
PCI slot available power supply, max
11 W DC, 5 W AC
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Remote power consumption
120VA maximum
Remote power input voltage
85...264V AC
Touch screen
Analog resistive
Compliance & Environment
Altitude, operating
2000 m
Degree of protection (IP)
IP65
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Heat dissipation
240 BTU/hr
List of degrees of protection (IP)
IP54, IP65
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Relative humidity
5...95% without condensation
Shock
Operating: 15 G at 11 ms
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Physical Characteristics
Mechanical
Cutout dimensions
224 x 375 mm
Depth
55 mm
Height
248 mm
Weight, approx
2.9 kg
Width
399 mm
Construction
Description
1000 keypad and touch color display
Display area
211 x 158 mm
Documents
Product Cutsheet General
--
view-sg001_-en-p Selection Guide
VIEW-SG001
General Publication
Product Cutsheet --
Selection Guide Publication
view-sg001_-en-p VIEW-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PanelView Plus Display Module
CloseClose
2711P-RDB10C
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose