2711P-K6C5D9
PanelView Plus 6 Graphic Terminal
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2021
Replacement Category:
No planned RA replacement
Product at a glance
Description
2711 PanelView Plus 6 Terminal, 600 Model, Keypad, Color, RS-232 Communication Only, DC Input, Windows CE 6.0 with Extended Features
2711P-K6C5D9
PanelView Plus 6 Graphic Terminal
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2021
Replacement Category:
No planned RA replacement
Product at a glance
Description
2711 PanelView Plus 6 Terminal, 600 Model, Keypad, Color, RS-232 Communication Only, DC Input, Windows CE 6.0 with Extended Features
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Downloads
Alternative Products
Technotes
| Unique Product Identifier |
2711P-K6C5D9
|
|---|---|
| UPC |
884951344341
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Additional software components, loadable |
False
|
|---|---|
| Backlight |
White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F)
|
| Battery (real-time clock) |
Battery-backed clock timestA critical data, accuracy is ±2 min per month, Battery life: 4 yr min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery
|
| Brightness |
440 cdb/m²
|
| Communication ports |
RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 5, for exAle, 2711P-B4C5D8), Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 20, for exAle, 2711P-B4C20D8)
|
| Display size |
5.7 in
|
| Display type |
Color active matrix, thin-film transistor (TFT)
|
| External storage |
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
|
| FactoryTalk view software |
FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st
|
| High memory capacity |
512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory)
|
| IO link master |
False
|
| Input voltage |
18...30V DC (24V DC nominal), Requires the use of a Class 2 or safety extra low voltage (SELV) or protected extra-low voltage (PELV) power supply
|
| Keypad description |
Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 mon presses, Operating force: 340 g
|
| Keypad function keys |
10 function keys (F1...F10)
|
| Network interface |
For optional Ethernet, DH+, DH-485, or ControlNet communication module
|
| Number of HW-interfaces RS-232 |
1
|
| Number of HW-interfaces RS-422 |
0
|
| Number of HW-interfaces RS-485 |
0
|
| Number of HW-interfaces USB |
2
|
| Number of HW-interfaces Wireless |
0
|
| Number of HW-interfaces industrial Ethernet |
0
|
| Number of HW-interfaces other |
0
|
| Number of HW-interfaces parallel |
0
|
| Number of HW-interfaces serial TTY |
0
|
| Number of buttons with LED |
0
|
| Number of function buttons, programmable |
10
|
| Number of grey-scales/blue-scales of display |
0
|
| Number of interfaces PROFINET |
0
|
| Number of online languages |
20
|
| Number of password levels |
2
|
| Number of pixels, horizontal |
320
|
| Number of pixels, vertical |
240
|
| Number of system buttons |
0
|
| Operating system |
Windows CE 6.0 operating system with extended features/file viewers
|
| Operator input |
Keypad
|
| Power consumption |
15 W max (0.6A @ 24V DC), 9 W typical (0.375A @ 24V DC)
|
| Power input |
DC
|
| Process default value (input) possible |
True
|
| Process value representation (output) possible |
True
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Reset and default switches |
Provide easy access to diagnostic and repair ops
|
| Resolution |
320 x 240, 18-bit color graphics
|
| Screen diagonal |
5.7 in
|
| Secure Digital (SD) card slot |
Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data
|
| Software |
FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals
|
| Suitable for safety functions |
False
|
| Supply voltage DC |
18 V
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
False
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for TCP/IP |
True
|
| Supporting protocol for other bus systems |
False
|
| System memory |
256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory)
|
| Touch screen |
Analog resistive, 4-wire, Actuation: 1 mon presses, Operating force: 10...110 g
|
| Touch technology |
None
|
| Type of display |
TFT
|
| USB ports |
One USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable, One USB device port for connecting a host personal computer
|
| Useful project memory/user memory |
73000 mb
|
| Voltage type of supply voltage |
DC
|
| With SW interfaces |
True
|
| With alpha numeric keyboard |
False
|
| With colour display |
True
|
| With message indication |
True
|
| With message system (incl. buffer and confirmation) |
True
|
| With numeric keyboard |
False
|
| With printer output |
True
|
| With recipes |
True
|
| Altitude, operating |
2000 m
|
|---|---|
| Degree of protection (IP), front side |
IP66
|
| Degree of protection (NEMA), front side |
4X
|
| Enclosure rating |
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
|
| Heat dissipation |
84 btu/hr
|
| List of degrees of protection (IP) |
IP54, IP65
|
| List of degrees of protection (NEMA) |
4X, 12, 13
|
| Nonoperating temperature |
-25 °C
|
| Operating temperature |
0 °C
|
| Relative humidity |
5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR)
|
| Shock |
Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms
|
| Vibration |
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
|
Mechanical
| Built-in depth |
68 mm
|
|---|---|
| Cutout dimensions |
Keypad: 142 x 241 mm (5.61 x 9.50 in)
|
| Dimensions, approx |
Keypad: 167 x 266 x 98 mm
|
| Height of the front |
167 mm
|
| Rail mounting possible |
False
|
| Wall mounting/direct mounting |
True
|
| Width of the front |
266 mm
|
Construction
| Display area |
115 x 86 mm (4.5 x 3.4 in)
|
|---|---|
| Weight, approx |
728 g
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STP Model (STEP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STP Model (STEP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 2711p-td005_-en-p | 2711P-TD005 |
| User Manual | Publication |
|---|---|
| 2711p-um001_-en-p | 2711P-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Version:
Release notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
2711P-K6C5D9
|
|---|---|
| UPC |
884951344341
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Additional software components, loadable |
False
|
|---|---|
| Backlight |
White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F)
|
| Battery (real-time clock) |
Battery-backed clock timestA critical data, accuracy is ±2 min per month, Battery life: 4 yr min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery
|
| Brightness |
440 cdb/m²
|
| Communication ports |
RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 5, for exAle, 2711P-B4C5D8), Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 20, for exAle, 2711P-B4C20D8)
|
| Display size |
5.7 in
|
| Display type |
Color active matrix, thin-film transistor (TFT)
|
| External storage |
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
|
| FactoryTalk view software |
FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st
|
| High memory capacity |
512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory)
|
| IO link master |
False
|
| Input voltage |
18...30V DC (24V DC nominal), Requires the use of a Class 2 or safety extra low voltage (SELV) or protected extra-low voltage (PELV) power supply
|
| Keypad description |
Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 mon presses, Operating force: 340 g
|
| Keypad function keys |
10 function keys (F1...F10)
|
| Network interface |
For optional Ethernet, DH+, DH-485, or ControlNet communication module
|
| Number of HW-interfaces RS-232 |
1
|
| Number of HW-interfaces RS-422 |
0
|
| Number of HW-interfaces RS-485 |
0
|
| Number of HW-interfaces USB |
2
|
| Number of HW-interfaces Wireless |
0
|
| Number of HW-interfaces industrial Ethernet |
0
|
| Number of HW-interfaces other |
0
|
| Number of HW-interfaces parallel |
0
|
| Number of HW-interfaces serial TTY |
0
|
| Number of buttons with LED |
0
|
| Number of function buttons, programmable |
10
|
| Number of grey-scales/blue-scales of display |
0
|
| Number of interfaces PROFINET |
0
|
| Number of online languages |
20
|
| Number of password levels |
2
|
| Number of pixels, horizontal |
320
|
| Number of pixels, vertical |
240
|
| Number of system buttons |
0
|
| Operating system |
Windows CE 6.0 operating system with extended features/file viewers
|
| Operator input |
Keypad
|
| Power consumption |
15 W max (0.6A @ 24V DC), 9 W typical (0.375A @ 24V DC)
|
| Power input |
DC
|
| Process default value (input) possible |
True
|
| Process value representation (output) possible |
True
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Reset and default switches |
Provide easy access to diagnostic and repair ops
|
| Resolution |
320 x 240, 18-bit color graphics
|
| Screen diagonal |
5.7 in
|
| Secure Digital (SD) card slot |
Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data
|
| Software |
FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals
|
| Suitable for safety functions |
False
|
| Supply voltage DC |
18 V
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
False
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for TCP/IP |
True
|
| Supporting protocol for other bus systems |
False
|
| System memory |
256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory)
|
| Touch screen |
Analog resistive, 4-wire, Actuation: 1 mon presses, Operating force: 10...110 g
|
| Touch technology |
None
|
| Type of display |
TFT
|
| USB ports |
One USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable, One USB device port for connecting a host personal computer
|
| Useful project memory/user memory |
73000 mb
|
| Voltage type of supply voltage |
DC
|
| With SW interfaces |
True
|
| With alpha numeric keyboard |
False
|
| With colour display |
True
|
| With message indication |
True
|
| With message system (incl. buffer and confirmation) |
True
|
| With numeric keyboard |
False
|
| With printer output |
True
|
| With recipes |
True
|
Compliance & Environment
| Altitude, operating |
2000 m
|
|---|---|
| Degree of protection (IP), front side |
IP66
|
| Degree of protection (NEMA), front side |
4X
|
| Enclosure rating |
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
|
| Heat dissipation |
84 btu/hr
|
| List of degrees of protection (IP) |
IP54, IP65
|
| List of degrees of protection (NEMA) |
4X, 12, 13
|
| Nonoperating temperature |
-25 °C
|
| Operating temperature |
0 °C
|
| Relative humidity |
5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR)
|
| Shock |
Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms
|
| Vibration |
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
|
Physical Characteristics
Mechanical
| Built-in depth |
68 mm
|
|---|---|
| Cutout dimensions |
Keypad: 142 x 241 mm (5.61 x 9.50 in)
|
| Dimensions, approx |
Keypad: 167 x 266 x 98 mm
|
| Height of the front |
167 mm
|
| Rail mounting possible |
False
|
| Wall mounting/direct mounting |
True
|
| Width of the front |
266 mm
|
Construction
| Display area |
115 x 86 mm (4.5 x 3.4 in)
|
|---|---|
| Weight, approx |
728 g
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STP Model (STEP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STP Model (STEP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
2711p-td005_-en-p
Technical Data
2711P-TD005 |
|
2711p-um001_-en-p
User Manual
2711P-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 2711p-td005_-en-p | 2711P-TD005 |
| User Manual | Publication |
| 2711p-um001_-en-p | 2711P-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Version:
Release notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities.
Product Security Advisory
-
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi)
EDS - Electronic Data Sheet Files
11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi)
EDS - Electronic Data Sheet Files
11.46 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PanelView Plus 6 Graphic Terminal
2711P-K6C5D9
Close
Print
Copyright ©2026 Rockwell Automation, Inc.