PanelView Plus 6 Graphic Terminal
PanelView Plus 6 Graphic Terminal
| Unique Product Identifier |
2711P-K6C20A9
|
|---|---|
| UPC |
884951344266
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Image Aspect Ratio |
Standard (4:3)
|
|---|---|
| Operator Input |
Keypad
|
| Additional software components, loadable |
False
|
|---|---|
| Backlight |
White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F)
|
| Battery (real-time clock) |
Battery-backed clock timestA critical data, accuracy is ±2 min per month
|
| Battery life |
4 yr minimum at 25 °C (77 °F)
|
| Brightness |
440 cd/m2 (Nits)
|
| Communication ports |
RS-232, 1 USB host, 1 USB device port
|
| Display size |
5.7 in
|
| Display type |
Color active-matrix TFT
|
| External storage |
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
|
| IO link master |
False
|
| Keypad description |
Stainless-steel membrane, Numeric, navigation and function keys
|
| Keypad function keys |
10 function keys (F1...F10)
|
| Keypad, actuation |
1 mon presses
|
| Keypad, operating force |
340
|
| Memory |
256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory)
|
| Number of HW-interfaces RS-232 |
1
|
| Number of HW-interfaces USB |
2
|
| Number of HW-interfaces industrial Ethernet |
1
|
| Number of function buttons, programmable |
10
|
| Number of online languages |
20
|
| Number of password levels |
2
|
| Number of pixels, horizontal |
320
|
| Number of pixels, vertical |
240
|
| Operating system |
Windows CE 6.0 operating system with extended features and Microsoft Office file viewers
|
| Operator input |
Keypad
|
| Power consumption |
35VA maximum, 20VA typical
|
| Process default value (input) possible |
True
|
| Process value representation (output) possible |
True
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Recommended external power supply |
Cat. no. 1606-XLE120E, SELV or PELV isolated power supply for non-isolated 400 and 600 DC-powered terminals, 100...240V AC @ 250VA max
|
| Screen diagonal |
5.7 in
|
| Software |
FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals
|
| Suitable for safety functions |
False
|
| Supply voltage AC 50 Hz |
100 V
|
| Supply voltage AC 60 Hz |
100 V
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for TCP/IP |
True
|
| Supporting protocol for other bus systems |
False
|
| Touch technology |
None
|
| Type of display |
TFT
|
| Useful project memory/user memory |
73000 mb
|
| Voltage type of supply voltage |
AC
|
| With SW interfaces |
True
|
| With alpha numeric keyboard |
False
|
| With colour display |
True
|
| With message indication |
True
|
| With message system (incl. buffer and confirmation) |
True
|
| With numeric keyboard |
False
|
| With printer output |
True
|
| With recipes |
True
|
| Altitude, operating |
2000 m
|
|---|---|
| Degree of protection (IP), front side |
IP66
|
| Degree of protection (NEMA), front side |
4X
|
| Enclosure rating |
NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66
|
| Heat dissipation |
85 btu/hr
|
| List of degrees of protection (NEMA) |
12, 13, 4X
|
| Nonoperating temperature |
-25 °C
|
| Operating temperature |
0 °C
|
| Relative humidity |
5...95% noncondensing
|
| Shock |
Operating: 15 G at 11 ms
|
| Vibration |
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 g peak acceleration
|
| Built-in depth |
98 mm
|
|---|---|
| Cutout dimensions |
142 x 241 mm
|
| Height of the front |
167 mm
|
| Rail mounting possible |
False
|
| Wall mounting/direct mounting |
True
|
| Width of the front |
266 mm
|
| Description |
PanelView Plus 6 - 600 terminals with extended features
|
|---|---|
| Display area |
115 x 86 mm
|
| Weight, approx |
728 g
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STP Model (STEP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STP Model (STEP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 2711p-td005_-en-p | 2711P-TD005 |
| User Manual | Publication |
|---|---|
| 2711p-um001_-en-p | 2711P-UM001 |
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
2711P-K6C20A9
|
|---|---|
| UPC |
884951344266
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Image Aspect Ratio |
Standard (4:3)
|
|---|---|
| Operator Input |
Keypad
|
| Additional software components, loadable |
False
|
|---|---|
| Backlight |
White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F)
|
| Battery (real-time clock) |
Battery-backed clock timestA critical data, accuracy is ±2 min per month
|
| Battery life |
4 yr minimum at 25 °C (77 °F)
|
| Brightness |
440 cd/m2 (Nits)
|
| Communication ports |
RS-232, 1 USB host, 1 USB device port
|
| Display size |
5.7 in
|
| Display type |
Color active-matrix TFT
|
| External storage |
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
|
| IO link master |
False
|
| Keypad description |
Stainless-steel membrane, Numeric, navigation and function keys
|
| Keypad function keys |
10 function keys (F1...F10)
|
| Keypad, actuation |
1 mon presses
|
| Keypad, operating force |
340
|
| Memory |
256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory)
|
| Number of HW-interfaces RS-232 |
1
|
| Number of HW-interfaces USB |
2
|
| Number of HW-interfaces industrial Ethernet |
1
|
| Number of function buttons, programmable |
10
|
| Number of online languages |
20
|
| Number of password levels |
2
|
| Number of pixels, horizontal |
320
|
| Number of pixels, vertical |
240
|
| Operating system |
Windows CE 6.0 operating system with extended features and Microsoft Office file viewers
|
| Operator input |
Keypad
|
| Power consumption |
35VA maximum, 20VA typical
|
| Process default value (input) possible |
True
|
| Process value representation (output) possible |
True
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Recommended external power supply |
Cat. no. 1606-XLE120E, SELV or PELV isolated power supply for non-isolated 400 and 600 DC-powered terminals, 100...240V AC @ 250VA max
|
| Screen diagonal |
5.7 in
|
| Software |
FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals
|
| Suitable for safety functions |
False
|
| Supply voltage AC 50 Hz |
100 V
|
| Supply voltage AC 60 Hz |
100 V
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for TCP/IP |
True
|
| Supporting protocol for other bus systems |
False
|
| Touch technology |
None
|
| Type of display |
TFT
|
| Useful project memory/user memory |
73000 mb
|
| Voltage type of supply voltage |
AC
|
| With SW interfaces |
True
|
| With alpha numeric keyboard |
False
|
| With colour display |
True
|
| With message indication |
True
|
| With message system (incl. buffer and confirmation) |
True
|
| With numeric keyboard |
False
|
| With printer output |
True
|
| With recipes |
True
|
Compliance & Environment
| Altitude, operating |
2000 m
|
|---|---|
| Degree of protection (IP), front side |
IP66
|
| Degree of protection (NEMA), front side |
4X
|
| Enclosure rating |
NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66
|
| Heat dissipation |
85 btu/hr
|
| List of degrees of protection (NEMA) |
12, 13, 4X
|
| Nonoperating temperature |
-25 °C
|
| Operating temperature |
0 °C
|
| Relative humidity |
5...95% noncondensing
|
| Shock |
Operating: 15 G at 11 ms
|
| Vibration |
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 g peak acceleration
|
Physical Characteristics
| Built-in depth |
98 mm
|
|---|---|
| Cutout dimensions |
142 x 241 mm
|
| Height of the front |
167 mm
|
| Rail mounting possible |
False
|
| Wall mounting/direct mounting |
True
|
| Width of the front |
266 mm
|
| Description |
PanelView Plus 6 - 600 terminals with extended features
|
|---|---|
| Display area |
115 x 86 mm
|
| Weight, approx |
728 g
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STP Model (STEP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STP Model (STEP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
2711p-td005_-en-p
Technical Data
2711P-TD005 |
|
2711p-um001_-en-p
User Manual
2711P-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 2711p-td005_-en-p | 2711P-TD005 |
| User Manual | Publication |
| 2711p-um001_-en-p | 2711P-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|