Loading
View all 2711P PanelView Plus 6 400
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2711P-K6C20A8

PanelView Plus 6 6" Color Keypad AC

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 6" Color Keypad AC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
2711 PanelView Plus 6 Terminal, 600 Model, Keypad, Color, Ethernet and RS-232 Communication, AC Input, Windows CE 6.0
  • Add to BOM
  • Repair services
  • Get support
2711P-K6C20A8

PanelView Plus 6 6" Color Keypad AC

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 6" Color Keypad AC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
2711 PanelView Plus 6 Terminal, 600 Model, Keypad, Color, Ethernet and RS-232 Communication, AC Input, Windows CE 6.0
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Downloads
Certifications
Alternative Products
Technotes
Unique Product Identifier
2711P-K6C20A8
UPC
884951344211
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Image Aspect Ratio
Standard (4:3)
Operator Input
Keypad
Type of Display
TFT Color
Additional software components, loadable
False
Backlight
White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F)
Battery (real-time clock)
Battery-backed clock timestA critical data, accuracy is ±2 min per month
Battery life
4 yr minimum at 25 °C (77 °F)
Brightness
440 cd/m2 (Nits)
Communication ports
RS-232, 1 USB host, 1 USB device port
Display size
5.7 in
Display type
Color active-matrix TFT
External storage
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
IO link master
False
Keypad description
Stainless-steel membrane, Numeric, navigation and function keys
Keypad function keys
10 function keys (F1...F10)
Keypad, actuation
1 mon presses
Keypad, operating force
340
Memory
256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory)
Number of HW-interfaces RS-232
1
Number of HW-interfaces USB
2
Number of HW-interfaces industrial Ethernet
1
Number of function buttons, programmable
10
Number of online languages
20
Number of password levels
2
Number of pixels, horizontal
320
Number of pixels, vertical
240
Operating system
Windows CE 6.0 operating system without extended features and Microsoft Office file viewers
Operator input
Keypad
Power consumption
35VA maximum, 20VA typical
Process default value (input) possible
True
Process value representation (output) possible
True
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Recommended external power supply
Cat. no. 1606-XLE120E, SELV or PELV isolated power supply for non-isolated 400 and 600 DC-powered terminals, 100...240V AC @ 250VA max
Screen diagonal
5.7 in
Software
FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals
Suitable for safety functions
False
Supply voltage AC 50 Hz
100 V
Supply voltage AC 60 Hz
100 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
True
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for TCP/IP
True
Supporting protocol for other bus systems
False
Touch technology
None
Type of display
TFT
Useful project memory/user memory
73000 mb
Voltage type of supply voltage
AC
With SW interfaces
True
With alpha numeric keyboard
False
With colour display
True
With message indication
True
With message system (incl. buffer and confirmation)
True
With numeric keyboard
False
With printer output
True
With recipes
True
Altitude, operating
2000 m
Degree of protection (IP), front side
IP66
Degree of protection (NEMA), front side
4X
Enclosure rating
NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66
Heat dissipation
85 btu/hr
List of degrees of protection (NEMA)
12, 13, 4X
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Relative humidity
5...95% noncondensing
Shock
Operating: 15 G at 11 ms
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 g peak acceleration
Mechanical
Built-in depth
98 mm
Cutout dimensions
142 x 241 mm
Height of the front
167 mm
Rail mounting possible
False
Wall mounting/direct mounting
True
Width of the front
266 mm
Construction
Description
PanelView Plus 6 - 600 terminals without extended features
Display area
115 x 86 mm
Weight, approx
728 g
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Technical Data Publication
2711p-td005_-en-p 2711P-TD005
User Manual Publication
2711p-um001_-en-p 2711P-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compact 400/600 v12.00-20200922 91.83 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v11.00-20190915 92.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v10.00-20180111 93.02 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v9.0-2016118UP 91.11 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.20-20160308 (2017 Updat 98.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.10-20190125 90.16 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.00-20160419 ( 97.41 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v7.00-20150602 ( 94.95 MB Product DocumentationProduct Documentation Release notes
Product Security Advisory Size Notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
EDS - Electronic Data Sheet Files Size Notes
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
Firmware for PanelView Plus 6 400/600 and PVP 6 Compact 400/600 v12.00-20200922 Firmware 91.83 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v11.00-20190915 Firmware 92.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v10.00-20180111 Firmware 93.02 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v9.0-2016118UP Firmware 91.11 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.20-20160308 (2017 Updat Firmware 98.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.10-20190125 Firmware 90.16 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.00-20160419 ( Firmware 97.41 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v7.00-20150602 ( Firmware 94.95 MB Product DocumentationProduct Documentation Release notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2711P-K6C20A8
UPC
884951344211
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Image Aspect Ratio
Standard (4:3)
Operator Input
Keypad
Type of Display
TFT Color
Additional software components, loadable
False
Backlight
White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F)
Battery (real-time clock)
Battery-backed clock timestA critical data, accuracy is ±2 min per month
Battery life
4 yr minimum at 25 °C (77 °F)
Brightness
440 cd/m2 (Nits)
Communication ports
RS-232, 1 USB host, 1 USB device port
Display size
5.7 in
Display type
Color active-matrix TFT
External storage
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
IO link master
False
Keypad description
Stainless-steel membrane, Numeric, navigation and function keys
Keypad function keys
10 function keys (F1...F10)
Keypad, actuation
1 mon presses
Keypad, operating force
340
Memory
256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory)
Number of HW-interfaces RS-232
1
Number of HW-interfaces USB
2
Number of HW-interfaces industrial Ethernet
1
Number of function buttons, programmable
10
Number of online languages
20
Number of password levels
2
Number of pixels, horizontal
320
Number of pixels, vertical
240
Operating system
Windows CE 6.0 operating system without extended features and Microsoft Office file viewers
Operator input
Keypad
Power consumption
35VA maximum, 20VA typical
Process default value (input) possible
True
Process value representation (output) possible
True
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Recommended external power supply
Cat. no. 1606-XLE120E, SELV or PELV isolated power supply for non-isolated 400 and 600 DC-powered terminals, 100...240V AC @ 250VA max
Screen diagonal
5.7 in
Software
FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals
Suitable for safety functions
False
Supply voltage AC 50 Hz
100 V
Supply voltage AC 60 Hz
100 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
True
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for TCP/IP
True
Supporting protocol for other bus systems
False
Touch technology
None
Type of display
TFT
Useful project memory/user memory
73000 mb
Voltage type of supply voltage
AC
With SW interfaces
True
With alpha numeric keyboard
False
With colour display
True
With message indication
True
With message system (incl. buffer and confirmation)
True
With numeric keyboard
False
With printer output
True
With recipes
True
Compliance & Environment
Altitude, operating
2000 m
Degree of protection (IP), front side
IP66
Degree of protection (NEMA), front side
4X
Enclosure rating
NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66
Heat dissipation
85 btu/hr
List of degrees of protection (NEMA)
12, 13, 4X
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Relative humidity
5...95% noncondensing
Shock
Operating: 15 G at 11 ms
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 g peak acceleration
Physical Characteristics
Mechanical
Built-in depth
98 mm
Cutout dimensions
142 x 241 mm
Height of the front
167 mm
Rail mounting possible
False
Wall mounting/direct mounting
True
Width of the front
266 mm
Construction
Description
PanelView Plus 6 - 600 terminals without extended features
Display area
115 x 86 mm
Weight, approx
728 g
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
2711p-td005_-en-p Technical Data
2711P-TD005
2711p-um001_-en-p User Manual
2711P-UM001
General Publication
Product Cutsheet --
Technical Data Publication
2711p-td005_-en-p 2711P-TD005
User Manual Publication
2711p-um001_-en-p 2711P-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compact 400/600 v12.00-20200922 91.83 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v11.00-20190915 92.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v10.00-20180111 93.02 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v9.0-2016118UP 91.11 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.20-20160308 (2017 Updat 98.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.10-20190125 90.16 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.00-20160419 ( 97.41 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v7.00-20150602 ( 94.95 MB Product DocumentationProduct Documentation Release notes
Product Security Advisory Size Notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. -
EDS - Electronic Data Sheet Files Size Notes
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) 11.46 KB
Firmware for PanelView Plus 6 400/600 and PVP 6 Compact 400/600 v12.00-20200922 Firmware 91.83 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v11.00-20190915 Firmware 92.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v10.00-20180111 Firmware 93.02 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v9.0-2016118UP Firmware 91.11 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.20-20160308 (2017 Updat Firmware 98.82 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.10-20190125 Firmware 90.16 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v8.00-20160419 ( Firmware 97.41 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 400/600 and PVP 6 Compa v7.00-20150602 ( Firmware 94.95 MB Product DocumentationProduct Documentation Release notes
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
PN1011 | Rockwell Automation Briefing on Meltdown and Spectre vulnerabilities. Product Security Advisory -
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
EDS files for PanelView Plus 6 400 - 600 and Compact Family (multi) EDS - Electronic Data Sheet Files 11.47 KB
EDS files for PanelView Plus 6 400/600 and PVP 6 Compa (multi) EDS - Electronic Data Sheet Files 11.46 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/2711p-ct065_-en-e.pdf}
  • UKCA DOC

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PanelView Plus 6 6" Color Keypad AC
CloseClose
2711P-K6C20A8
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose