Height | 7.05 In. |
---|---|
Image Brightness | 300 nits |
Input Signal | 24V DC |
Maximum Resolution | 640x480 VGA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.3 |
Lead Time | 5 |
Dimension Width | 29.2 |
Dimension Length | 36.4 |
Stock Status | NON_STOCKED |
Weight | 2.941 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP Model (STEP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP Model (STEP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
User Manual | 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Height | 7.05 In. |
---|---|
Image Brightness | 300 nits |
Input Signal | 24V DC |
Maximum Resolution | 640x480 VGA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.3 |
Lead Time | 5 |
Dimension Width | 29.2 |
Dimension Length | 36.4 |
Stock Status | NON_STOCKED |
Weight | 2.941 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP Model (STEP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP Model (STEP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
2711p-td009_-en-p
Technical Data
2711P-TD009 |
2711p-um008_-en-p
User Manual
2711P-UM008 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
User Manual | 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.