2711P-B7C22A9P
PanelView Plus 7 Graphic Terminal
Rockwell Automation announces that as of November 30, 2021, the PanelView Plus 7 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 30, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-B7C22D9P
[https://www.rockwellautomation.com/en-us/products/details.2711P-B7C22D9P.html]
Product at a glance
Rockwell Automation announces that as of November 30, 2021, the PanelView Plus 7 Graphic Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 30, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-B7C22D9P
[https://www.rockwellautomation.com/en-us/products/details.2711P-B7C22D9P.html]
Product at a glance
Height | 7.05 In. |
---|---|
Image Brightness | 300 nits |
Input Signal | 100-240 V AC |
Maximum Resolution | 640x480 VGA |
Type | Resource | Publication |
---|---|---|
Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
User Manual | 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Height | 7.05 In. |
---|---|
Image Brightness | 300 nits |
Input Signal | 100-240 V AC |
Maximum Resolution | 640x480 VGA |
Documents
2711p-td009_-en-p
Technical Data
2711P-TD009 |
2711p-um008_-en-p
User Manual
2711P-UM008 |
Type | Resource | Publication |
---|---|---|
Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
User Manual | 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.