Loading
View all 2711P PanelView Plus 6 400
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2711P-B10C4D8

PanelView Plus Terminal

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2022, the PanelView Plus Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2022 Replacement Category: Engineering Replacement Replacement Product: 2711P-B10C22D9P [https://www.rockwellautomation.com/en-us/products/details.2711P-B10C22D9P.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
2711 PanelView Plus 6 Terminal, 1000 Model, Keypad/Touch, Color, Standard Communication - Ethernet & RS-232, DC Input, Windows CE 6.0
  • Add to BOM
  • Repair services
  • Get support
2711P-B10C4D8

PanelView Plus Terminal

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2022, the PanelView Plus Terminal will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2022 Replacement Category: Engineering Replacement Replacement Product: 2711P-B10C22D9P [https://www.rockwellautomation.com/en-us/products/details.2711P-B10C22D9P.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
2711 PanelView Plus 6 Terminal, 1000 Model, Keypad/Touch, Color, Standard Communication - Ethernet & RS-232, DC Input, Windows CE 6.0
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Alternative Products
Technotes
Unique Product Identifier
2711P-B10C4D8
UPC
612598876709
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Mechanical
Built-in depth
55 mm
Cutout dimensions
Keypad: 224 x 375 mm (8.8 x 14.75 in) Touch: 224 x 305 mm (8.8 x 12.0 in)
Dimensions, approx
Keypad: 248 x 399 x 55 mm, Touch: 248 x 329 x 55 mm
Height of the front
248 mm
Rail mounting possible
False
Wall mounting/direct mounting
True
Width of the front
399 mm
Construction
Display area
211 x 158 mm (8.3 x 6.2 in)
Weight, approx
Keypad: 2.8 kg (6.2 lb), Touch: 2.5 kg (5.6 lb)
Additional software components, loadable
True
Backlight
CCFL, 50000 hr minimum at 25 ° C (77 °F) field replaceable
Battery (real-time clock)
Battery-backed clock timestA critical data, accuracy is ±2 min per month, Battery life: 4 yr min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery
Communication ports
Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, (2) USB host, Network interface for optional Ethernet, DH+/DH-485, or ControlNet (scheduled or unscheduled) communication module
Display size
10.4 in
Display type
Color active matrix, thin-film transistor (TFT)
External storage
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
FactoryTalk view software
FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st
IO link master
False
Input voltage
18...32V DC (24V DC nominal)
Keypad description
Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 mon presses, Operating force: 340 g
Keypad function keys
32 function keys F1...F16 and K1...K16
Luminance
300 cd/m²
Memory
512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory)
Network interface
For optional Ethernet, DH+, DH-485, or ControlNet communication module
Number of HW-interfaces RS-232
1
Number of HW-interfaces USB
2
Number of HW-interfaces industrial Ethernet
1
Number of online languages
79
Number of password levels
2
Number of pixels, horizontal
640
Number of pixels, vertical
480
Operating system
Windows CE 6.0 operating system with or without extended features and microsoft office file viewers
Operator input
Keypad and touch
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Power input
DC
Process default value (input) possible
False
Process value representation (output) possible
False
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Reset and default switches
Provide easy access to diagnostic and repair ops
Resolution
640 x 480, 18-bit color graphics
Screen diagonal
10.4 in
Secure Digital (SD) card slot
Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data
Software
FactoryTalk view machine edition software, version 6.0 or later, FactoryTalk ViewPoint software, version 1.2 or later
Suitable for safety functions
False
Supply voltage DC
18 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
False
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for TCP/IP
False
Supporting protocol for other bus systems
False
Touch screen
8-wire analog resistive, Actuation: 1 mon presses, Operating force: 10...110 g
Touch technology
Resistive touch
Type of display
TFT
USB ports
Two USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable
Useful project memory/user memory
79000 mb
Voltage type of supply voltage
DC
With SW interfaces
True
With alpha numeric keyboard
True
With colour display
True
With message indication
True
With message system (incl. buffer and confirmation)
True
With numeric keyboard
False
With printer output
True
With recipes
False
Altitude, operating
2000 m
Degree of protection (IP), front side
IP65
Degree of protection (NEMA), front side
4X
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Heat dissipation
240 btu/hr
List of degrees of protection (IP)
IP54, IP65
List of degrees of protection (NEMA)
4X, 12, 13
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Relative humidity
5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR)
Shock
Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
User Manual --
Product Profile 2711P-PP010
Specifications --
Product Cutsheet --
Technical Data Publication
2711p-td005_-en-p 2711P-TD005
User Manual Publication
2711p-um001_-en-p 2711P-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for PanelView Plus 6 700-1500 v12.00-20200922 88.28 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v11.00-20190915 89.33 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v10.00-20180411 89.72 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v9.00-20170524UP 87.21 MB
Firmware for PanelView Plus 6 700-1500 v8.20-20170706UP 86.93 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.10-20170721UP 87.53 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.00-20170802UP 92.88 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v7.00-20190214 90.94 MB Product DocumentationProduct Documentation Release notes
Firmware for 2711P-PVP6-700-1500 V6.10-20140122 87.55 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
Firmware for PanelView Plus 6 700-1500 v12.00-20200922 Firmware 88.28 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v11.00-20190915 Firmware 89.33 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v10.00-20180411 Firmware 89.72 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v9.00-20170524UP Firmware 87.21 MB
Firmware for PanelView Plus 6 700-1500 v8.20-20170706UP Firmware 86.93 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.10-20170721UP Firmware 87.53 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.00-20170802UP Firmware 92.88 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v7.00-20190214 Firmware 90.94 MB Product DocumentationProduct Documentation Release notes
Firmware for 2711P-PVP6-700-1500 V6.10-20140122 Firmware 87.55 MB Product DocumentationProduct Documentation Release notes
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2711P-B10C4D8
UPC
612598876709
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Physical Characteristics
Mechanical
Built-in depth
55 mm
Cutout dimensions
Keypad: 224 x 375 mm (8.8 x 14.75 in) Touch: 224 x 305 mm (8.8 x 12.0 in)
Dimensions, approx
Keypad: 248 x 399 x 55 mm, Touch: 248 x 329 x 55 mm
Height of the front
248 mm
Rail mounting possible
False
Wall mounting/direct mounting
True
Width of the front
399 mm
Construction
Display area
211 x 158 mm (8.3 x 6.2 in)
Weight, approx
Keypad: 2.8 kg (6.2 lb), Touch: 2.5 kg (5.6 lb)
Electrical & Connectivity
Additional software components, loadable
True
Backlight
CCFL, 50000 hr minimum at 25 ° C (77 °F) field replaceable
Battery (real-time clock)
Battery-backed clock timestA critical data, accuracy is ±2 min per month, Battery life: 4 yr min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery
Communication ports
Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, (2) USB host, Network interface for optional Ethernet, DH+/DH-485, or ControlNet (scheduled or unscheduled) communication module
Display size
10.4 in
Display type
Color active matrix, thin-film transistor (TFT)
External storage
Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port
FactoryTalk view software
FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st
IO link master
False
Input voltage
18...32V DC (24V DC nominal)
Keypad description
Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 mon presses, Operating force: 340 g
Keypad function keys
32 function keys F1...F16 and K1...K16
Luminance
300 cd/m²
Memory
512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory)
Network interface
For optional Ethernet, DH+, DH-485, or ControlNet communication module
Number of HW-interfaces RS-232
1
Number of HW-interfaces USB
2
Number of HW-interfaces industrial Ethernet
1
Number of online languages
79
Number of password levels
2
Number of pixels, horizontal
640
Number of pixels, vertical
480
Operating system
Windows CE 6.0 operating system with or without extended features and microsoft office file viewers
Operator input
Keypad and touch
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Power input
DC
Process default value (input) possible
False
Process value representation (output) possible
False
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Reset and default switches
Provide easy access to diagnostic and repair ops
Resolution
640 x 480, 18-bit color graphics
Screen diagonal
10.4 in
Secure Digital (SD) card slot
Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data
Software
FactoryTalk view machine edition software, version 6.0 or later, FactoryTalk ViewPoint software, version 1.2 or later
Suitable for safety functions
False
Supply voltage DC
18 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
False
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for TCP/IP
False
Supporting protocol for other bus systems
False
Touch screen
8-wire analog resistive, Actuation: 1 mon presses, Operating force: 10...110 g
Touch technology
Resistive touch
Type of display
TFT
USB ports
Two USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable
Useful project memory/user memory
79000 mb
Voltage type of supply voltage
DC
With SW interfaces
True
With alpha numeric keyboard
True
With colour display
True
With message indication
True
With message system (incl. buffer and confirmation)
True
With numeric keyboard
False
With printer output
True
With recipes
False
Compliance & Environment
Altitude, operating
2000 m
Degree of protection (IP), front side
IP65
Degree of protection (NEMA), front side
4X
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Heat dissipation
240 btu/hr
List of degrees of protection (IP)
IP54, IP65
List of degrees of protection (NEMA)
4X, 12, 13
Nonoperating temperature
-25 °C
Operating temperature
0 °C
Relative humidity
5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR)
Shock
Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3D STP Model (STEP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
User Manual General
--
Product Profile General
2711P-PP010
Specifications General
--
Product Cutsheet General
--
2711p-td005_-en-p Technical Data
2711P-TD005
2711p-um001_-en-p User Manual
2711P-UM001
General Publication
User Manual --
Product Profile 2711P-PP010
Specifications --
Product Cutsheet --
Technical Data Publication
2711p-td005_-en-p 2711P-TD005
User Manual Publication
2711p-um001_-en-p 2711P-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for PanelView Plus 6 700-1500 v12.00-20200922 88.28 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v11.00-20190915 89.33 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v10.00-20180411 89.72 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v9.00-20170524UP 87.21 MB
Firmware for PanelView Plus 6 700-1500 v8.20-20170706UP 86.93 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.10-20170721UP 87.53 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.00-20170802UP 92.88 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v7.00-20190214 90.94 MB Product DocumentationProduct Documentation Release notes
Firmware for 2711P-PVP6-700-1500 V6.10-20140122 87.55 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) 21.34 KB
Firmware for PanelView Plus 6 700-1500 v12.00-20200922 Firmware 88.28 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v11.00-20190915 Firmware 89.33 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v10.00-20180411 Firmware 89.72 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v9.00-20170524UP Firmware 87.21 MB
Firmware for PanelView Plus 6 700-1500 v8.20-20170706UP Firmware 86.93 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.10-20170721UP Firmware 87.53 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v8.00-20170802UP Firmware 92.88 MB Product DocumentationProduct Documentation Release notes
Firmware for PanelView Plus 6 700-1500 v7.00-20190214 Firmware 90.94 MB Product DocumentationProduct Documentation Release notes
Firmware for 2711P-PVP6-700-1500 V6.10-20140122 Firmware 87.55 MB Product DocumentationProduct Documentation Release notes
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
EDS files for PanelView Plus 6 700 - 1500 Family (multi) EDS - Electronic Data Sheet Files 21.35 KB
EDS files for PanelView Plus 6 700-1500 (multi) EDS - Electronic Data Sheet Files 21.34 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PanelView Plus Terminal
CloseClose
2711P-B10C4D8
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left 2711P PanelView Plus 6 400
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose