PanelView Plus 7 Graphic Terminal
PanelView Plus 7 Graphic Terminal
| Unique Product Identifier |
2711P-B10C22D9P-B
|
|---|---|
| UPC |
885630844886
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Height |
9.92 In.
|
|---|---|
| Image Brightness |
300 nits
|
| Input Signal |
24V DC
|
| Maximum Resolution |
800x600 SVGA
|
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
| Drawings | |
|---|---|
| 3D STP Model (STEP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP Model (STEP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 2711p-td009_-en-p | 2711P-TD009 |
| User Manual | Publication |
|---|---|
| 2711p-um008_-en-p | 2711P-UM008 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
2711P-B10C22D9P-B
|
|---|---|
| UPC |
885630844886
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Height |
9.92 In.
|
|---|---|
| Image Brightness |
300 nits
|
| Input Signal |
24V DC
|
| Maximum Resolution |
800x600 SVGA
|
Sustainability
| Environmental Compliance | |
|---|---|
| SVHC Information | |
| Environmental Compliance | |
| SVHC Information |
Drawings
| Drawings | |
|---|---|
| 3D STP Model (STEP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP Model (STEP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
2711p-td009_-en-p
Technical Data
2711P-TD009 |
|
2711p-um008_-en-p
User Manual
2711P-UM008 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 2711p-td009_-en-p | 2711P-TD009 |
| User Manual | Publication |
| 2711p-um008_-en-p | 2711P-UM008 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|