PowerFlex 527 0.75kW / 1Hp AC Drive
PowerFlex 527 0.75kW / 1Hp AC Drive
| Unique Product Identifier |
25C-V4P8N104
|
|---|---|
| UPC |
887172530081
|
| Estimated Lead Time |
87 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| AC Drive |
1 hp
|
|---|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
| Application Profile | Publication |
|---|---|
| APPLICATION_PROFILE_pflex-ap011_-en-p | PFLEX-AP011 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_520-at001_-en-p | 520-AT001 |
| General | Publication |
|---|---|
| Technical Data | 520-TD002 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Brochure | 520-BR001 |
| Installation Instructions | Publication |
|---|---|
| INSTALLATION_INSTRUCTIONS_520-in022_-en-p | 520-IN022 |
| Quick Start | Publication |
|---|---|
| QUICK_START_520-qs001_-en-e | 520-QS001 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_520com-um003_-en-e | 520COM-UM003 |
| USER_MANUAL_520-um002_-en-e | 520-UM002 |
| USER_MANUAL_520-um001_-en-e | 520-UM001 |
| USER_MANUAL_520com-um004_-en-e | 520COM-UM004 |
This product was certified with the above certifications as of 2026-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
25C-V4P8N104
|
|---|---|
| UPC |
887172530081
|
| Estimated Lead Time |
87 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| AC Drive |
1 hp
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
APPLICATION_PROFILE_pflex-ap011_-en-p
Application Profile
PFLEX-AP011 |
|
APPLICATION_TECHNIQUES_520-at001_-en-p
Application Techniques
520-AT001 |
|
Technical Data
General
520-TD002 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Brochure
General
520-BR001 |
|
INSTALLATION_INSTRUCTIONS_520-in022_-en-p
Installation Instructions
520-IN022 |
|
QUICK_START_520-qs001_-en-e
Quick Start
520-QS001 |
|
USER_MANUAL_520com-um003_-en-e
User Manual
520COM-UM003 |
|
USER_MANUAL_520-um002_-en-e
User Manual
520-UM002 |
|
USER_MANUAL_520-um001_-en-e
User Manual
520-UM001 |
|
USER_MANUAL_520com-um004_-en-e
User Manual
520COM-UM004 |
| Application Profile | Publication |
|---|---|
| APPLICATION_PROFILE_pflex-ap011_-en-p | PFLEX-AP011 |
| Application Techniques | Publication |
| APPLICATION_TECHNIQUES_520-at001_-en-p | 520-AT001 |
| General | Publication |
| Technical Data | 520-TD002 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Brochure | 520-BR001 |
| Installation Instructions | Publication |
| INSTALLATION_INSTRUCTIONS_520-in022_-en-p | 520-IN022 |
| Quick Start | Publication |
| QUICK_START_520-qs001_-en-e | 520-QS001 |
| User Manual | Publication |
| USER_MANUAL_520com-um003_-en-e | 520COM-UM003 |
| USER_MANUAL_520-um002_-en-e | 520-UM002 |
| USER_MANUAL_520-um001_-en-e | 520-UM001 |
| USER_MANUAL_520com-um004_-en-e | 520COM-UM004 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|