Best Selling
Catalog #: 25B-E027N104
PowerFlex 525 18.5kW (25Hp) AC Drive
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 600V AC |
Output Current Rating | 27 A |
Power Factor | 0.98 None |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 39.29 |
Lead Time | 5 |
Dimension Width | 29.79 |
Dimension Length | 38.71 |
Stock Status | STOCKED |
Weight | 14.5 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
2D Dimension Drawing (DWG/DXF) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Technical Data | 520-TD001 |
General | Product Brochure | 520-BR001 |
General | Product Cutsheet | -- |
User Manual | 520-um001_-en-e | 520-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 600V AC |
Output Current Rating | 27 A |
Power Factor | 0.98 None |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 39.29 |
Lead Time | 5 |
Dimension Width | 29.79 |
Dimension Length | 38.71 |
Stock Status | STOCKED |
Weight | 14.5 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
2D Dimension Drawing (DWG/DXF) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Data
General
520-TD001 |
Product Brochure
General
520-BR001 |
Product Cutsheet
General
-- |
520-um001_-en-e
User Manual
520-UM001 |
Type | Resource | Publication |
---|---|---|
General | Technical Data | 520-TD001 |
General | Product Brochure | 520-BR001 |
General | Product Cutsheet | -- |
User Manual | 520-um001_-en-e | 520-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Safety
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.