PowerFlex 523 1.5kW (2Hp) AC Drive
PowerFlex 523 1.5kW (2Hp) AC Drive
| Unique Product Identifier |
25A-E3P0N104
|
|---|---|
| UPC |
885630702643
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Output |
3A
|
|---|
| Drawings | |
|---|---|
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| 3D STEP (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| 3D STEP (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Brochure | 520-BR001 |
| Product Cutsheet | -- |
| Technical Data | 520-TD001 |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | Publication |
|---|---|
| 520-um001_-en-e | 520-UM001 |
This product was certified with the above certifications as of 2026-09-01. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
25A-E3P0N104
|
|---|---|
| UPC |
885630702643
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Output |
3A
|
|---|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| 3D STEP (STP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| 3D STEP (STP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Brochure
General
520-BR001 |
|
Product Cutsheet
General
-- |
|
Technical Data
General
520-TD001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
520-um001_-en-e
User Manual
520-UM001 |
| General | Publication |
|---|---|
| Product Brochure | 520-BR001 |
| Product Cutsheet | -- |
| Technical Data | 520-TD001 |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | Publication |
| 520-um001_-en-e | 520-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-09-01. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|