Loading
View all PowerFlex 523
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
25A-B062N104

PowerFlex 523 15kW (20Hp) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
PowerFlex 523 AC Drive, 200...240V AC, 3 Phase, 62.1 Amps, 20 Hp, 15 kW Normal Duty; 15 Hp, 11 kW Heavy Duty, Frame E, IP20 NEMA / Open Type, No Filter
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
25A-B062N104

PowerFlex 523 15kW (20Hp) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Repairable/Replaceable
Product Registration
Description
PowerFlex 523 AC Drive, 200...240V AC, 3 Phase, 62.1 Amps, 20 Hp, 15 kW Normal Duty; 15 Hp, 11 kW Heavy Duty, Frame E, IP20 NEMA / Open Type, No Filter
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
25A-B062N104
UPC
885630952420
Estimated Lead Time
60 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Depth
279
Wattage (Hp)
15kW (20Hp)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Dimension Drawing (DWG/DXF) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Dimension Drawing (DWG/DXF) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Brochure 520-BR001
Product Cutsheet --
Technical Data 520-TD001
Circuit Protection Design and SCCR Tables --
User Manual Publication
520-um001_-en-e 520-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
  • Firmware for PowerFlex 523 ControlFlash V3.001
  • USB Application for PowerFlex 523 & PowerFlex 525
  • PowerFlex 520 Series AC drives - CCW Database Files - Updated 03/26/19
  • AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
  • CCW Profile Update for PowerFlex Drives - v16.05.00
  • EDS files for PowerFlex 523 (multi)
  • EDS files for PowerFlex 520 Series Drives Family (multi)
See All Downloads
UKCA DOC
  • UKCA DOC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-08-03. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
25A-B062N104
UPC
885630952420
Estimated Lead Time
60 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Depth
279
Wattage (Hp)
15kW (20Hp)
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
2D Dimension Drawing (DWG/DXF) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Dimension Drawing (DWG/DXF) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Brochure General
520-BR001
Product Cutsheet General
--
Technical Data General
520-TD001
Circuit Protection Design and SCCR Tables General
--
520-um001_-en-e User Manual
520-UM001
General Publication
Product Brochure 520-BR001
Product Cutsheet --
Technical Data 520-TD001
Circuit Protection Design and SCCR Tables --
User Manual Publication
520-um001_-en-e 520-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
  • Firmware for PowerFlex 523 ControlFlash V3.001
  • USB Application for PowerFlex 523 & PowerFlex 525
  • PowerFlex 520 Series AC drives - CCW Database Files - Updated 03/26/19
  • AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
  • CCW Profile Update for PowerFlex Drives - v16.05.00
  • EDS files for PowerFlex 523 (multi)
  • EDS files for PowerFlex 520 Series Drives Family (multi)
See All Downloads
Certifications
{name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/520-ct013_-en-e.pdf}
  • UKCA DOC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-08-03. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 523 15kW (20Hp) AC Drive
CloseClose
25A-B062N104
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose