Best Selling
Catalog #: 22F-D4P2N113
PowerFlex 4M- 1.5 kW (2 HP) AC Drive
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 480V AC |
Output Current Rating | 4.2 A |
Power Factor | 0.98 None |
User Interface | Keypad w/Potentiom |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 19.507 |
Lead Time | 5 |
Dimension Width | 13.792 |
Dimension Length | 23.393 |
Stock Status | STOCKED |
Weight | 1.68 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 480V AC |
Output Current Rating | 4.2 A |
Power Factor | 0.98 None |
User Interface | Keypad w/Potentiom |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 19.507 |
Lead Time | 5 |
Dimension Width | 13.792 |
Dimension Length | 23.393 |
Stock Status | STOCKED |
Weight | 1.68 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.