Frequency Rating | 50-60 |
---|---|
Power Factor | 0.98 None |
User Interface | Integral Keypad; LED Display |
PowerFlexAC Drive | 160 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 53.29 |
Lead Time | 78 |
Dimension Width | 56.79 |
Dimension Length | 101.6 |
Stock Status | NON_STOCKED |
Weight | 107.0 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Brochure | 22C-BR001 |
General | HVAC Drive Submittals | -- |
General | Product Cutsheet | -- |
General | User Manual | 22C-UM001 |
General | Technical Data | 22C-TD001 |
General | Guide Specification | 22C-SR002 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating | 50-60 |
---|---|
Power Factor | 0.98 None |
User Interface | Integral Keypad; LED Display |
PowerFlexAC Drive | 160 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 53.29 |
Lead Time | 78 |
Dimension Width | 56.79 |
Dimension Length | 101.6 |
Stock Status | NON_STOCKED |
Weight | 107.0 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Brochure
General
22C-BR001 |
HVAC Drive Submittals
General
-- |
Product Cutsheet
General
-- |
User Manual
General
22C-UM001 |
Technical Data
General
22C-TD001 |
Guide Specification
General
22C-SR002 |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Brochure | 22C-BR001 |
General | HVAC Drive Submittals | -- |
General | Product Cutsheet | -- |
General | User Manual | 22C-UM001 |
General | Technical Data | 22C-TD001 |
General | Guide Specification | 22C-SR002 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.