Best Selling
Catalog #: 22c-d072a103
PowerFlex 400- 37 kW (50 HP) AC Drive
Brake IGBT | Not Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 480V AC |
Output Current Rating | 72 A |
User Interface | Integral Keypad; LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 44.45 |
Lead Time | 97 |
Dimension Width | 53.34 |
Dimension Length | 75.565 |
Stock Status | STOCKED |
Weight | 46.72 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Technical Data | 22C-TD001 |
General | Product Cutsheet | -- |
General | User Manual | 22C-UM001 |
General | Guide Specification | 22C-SR002 |
General | HVAC Drive Submittals | -- |
General | Brochure | 22C-BR001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Not Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 480V AC |
Output Current Rating | 72 A |
User Interface | Integral Keypad; LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 44.45 |
Lead Time | 97 |
Dimension Width | 53.34 |
Dimension Length | 75.565 |
Stock Status | STOCKED |
Weight | 46.72 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Data
General
22C-TD001 |
Product Cutsheet
General
-- |
User Manual
General
22C-UM001 |
Guide Specification
General
22C-SR002 |
HVAC Drive Submittals
General
-- |
Brochure
General
22C-BR001 |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Technical Data | 22C-TD001 |
General | Product Cutsheet | -- |
General | User Manual | 22C-UM001 |
General | Guide Specification | 22C-SR002 |
General | HVAC Drive Submittals | -- |
General | Brochure | 22C-BR001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.