Best Selling
Catalog #: 22C-D038A103
PowerFlex 400- 18.5 kW (25 HP) AC Drive
Brake IGBT | Not Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 480V AC |
Output Current Rating | 38 A |
PowerFlexAC Drive | 18.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 5 |
Dimension Width | 38.862 |
Dimension Length | 50.8 |
Stock Status | STOCKED |
Weight | 14.059 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Guide Specification | 22C-SR002 |
General | Product Cutsheet | -- |
General | Technical Data | 22C-TD001 |
General | HVAC Drive Submittals | -- |
General | User Manual | 22C-UM001 |
General | Brochure | 22C-BR001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Not Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 480V AC |
Output Current Rating | 38 A |
PowerFlexAC Drive | 18.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 5 |
Dimension Width | 38.862 |
Dimension Length | 50.8 |
Stock Status | STOCKED |
Weight | 14.059 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Guide Specification
General
22C-SR002 |
Product Cutsheet
General
-- |
Technical Data
General
22C-TD001 |
HVAC Drive Submittals
General
-- |
User Manual
General
22C-UM001 |
Brochure
General
22C-BR001 |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Guide Specification | 22C-SR002 |
General | Product Cutsheet | -- |
General | Technical Data | 22C-TD001 |
General | HVAC Drive Submittals | -- |
General | User Manual | 22C-UM001 |
General | Brochure | 22C-BR001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.