PowerFlex 400 3.7 kW (5 Hp) AC Drive
PowerFlex 400 3.7 kW (5 Hp) AC Drive
| Unique Product Identifier |
22C-B017F103
|
|---|---|
| UPC |
820919553271
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Current |
17.5 A
|
|---|
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22C-B017F103
|
|---|---|
| UPC |
820919553271
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Current |
17.5 A
|
|---|
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|