PowerFlex 40 5.5 kW (7.5 Hp) AC Drive
PowerFlex 40 5.5 kW (7.5 Hp) AC Drive
| Unique Product Identifier |
22B-E9P9F104
|
|---|---|
| UPC |
820919454752
|
| Estimated Lead Time |
178 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
600V AC
|
| Output Current Rating |
9.9 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Power Wiring | -- |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-E9P9F104
|
|---|---|
| UPC |
820919454752
|
| Estimated Lead Time |
178 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
600V AC
|
| Output Current Rating |
9.9 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
Documents
|
Product Cutsheet
General
-- |
|
Power Wiring
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Parameter List
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Profile
General
22-PP001 |
|
Quick Start Manual
General
22B-QS001 |
|
User Manual
General
22B-UM001 |
|
Specification Sheet
General
22B-SR001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Power Wiring | -- |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|