PowerFlex 40 4 kW (5 Hp) AC Drive
PowerFlex 40 4 kW (5 Hp) AC Drive
| Unique Product Identifier |
22B-E6P6H204
|
|---|---|
| UPC |
820919252242
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
600V AC
|
| Output Current Rating |
6.6 A
|
| Power Factor |
0.98
|
| User Interface |
Keypad w/ Flash ROM Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Quick Start Manual | 22B-QS001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-E6P6H204
|
|---|---|
| UPC |
820919252242
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
600V AC
|
| Output Current Rating |
6.6 A
|
| Power Factor |
0.98
|
| User Interface |
Keypad w/ Flash ROM Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Quick Start Manual
General
22B-QS001 |
|
Power Wiring
General
-- |
|
User Manual
General
22B-UM001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Parameter List
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Profile
General
22-PP001 |
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Quick Start Manual | 22B-QS001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|