PowerFlex 40 2.2 kW (3 Hp) AC Drive
PowerFlex 40 2.2 kW (3 Hp) AC Drive
| Unique Product Identifier |
22B-E4P2F104
|
|---|---|
| UPC |
820919454738
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Current |
600 V AC
|
|---|
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Output Current Rating |
4.2 A
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| General | Publication |
|---|---|
| Parameter List | -- |
| Short Circuit Ratings Data Sheet | -- |
| Specification Sheet | 22B-SR001 |
| Product Cutsheet | -- |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-E4P2F104
|
|---|---|
| UPC |
820919454738
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Current |
600 V AC
|
|---|
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Output Current Rating |
4.2 A
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
Documents
|
Parameter List
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Product Cutsheet
General
-- |
|
Power Wiring
General
-- |
|
User Manual
General
22B-UM001 |
|
Quick Start Manual
General
22B-QS001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Profile
General
22-PP001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Parameter List | -- |
| Short Circuit Ratings Data Sheet | -- |
| Specification Sheet | 22B-SR001 |
| Product Cutsheet | -- |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|