PowerFlex 40- 2.2 kW (3 HP) AC Drive
PowerFlex 40- 2.2 kW (3 HP) AC Drive
| Unique Product Identifier |
22B-D6P0H204
|
|---|---|
| UPC |
820919142758
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
480V AC
|
| Power Factor |
0.98
|
| PowerFlexAC Drive |
2.2 kw
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Power Wiring | -- |
| Parameter List | -- |
| Specification Sheet | 22B-SR001 |
| Product Profile | 22-PP001 |
| Circuit Protection Design and SCCR Tables | -- |
| Short Circuit Ratings Data Sheet | -- |
| Quick Start Manual | 22B-QS001 |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-D6P0H204
|
|---|---|
| UPC |
820919142758
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
480V AC
|
| Power Factor |
0.98
|
| PowerFlexAC Drive |
2.2 kw
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Power Wiring
General
-- |
|
Parameter List
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Product Profile
General
22-PP001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
User Manual
General
22B-UM001 |
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Power Wiring | -- |
| Parameter List | -- |
| Specification Sheet | 22B-SR001 |
| Product Profile | 22-PP001 |
| Circuit Protection Design and SCCR Tables | -- |
| Short Circuit Ratings Data Sheet | -- |
| Quick Start Manual | 22B-QS001 |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|