Loading
View all PowerFlex 40
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
22B-D6P0F104

PowerFlex 40 2.2 kW (3 Hp) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
PowerFlex 40 AC Drive, 380...480V AC, 3PH, 6 Amps, 2.2 kW, 3 HP,Frame Size B, Flange Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
22B-D6P0F104

PowerFlex 40 2.2 kW (3 Hp) AC Drive

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Repairable/Replaceable
Description
PowerFlex 40 AC Drive, 380...480V AC, 3PH, 6 Amps, 2.2 kW, 3 HP,Frame Size B, Flange Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
Unique Product Identifier
22B-D6P0F104
UPC
820919217784
Estimated Lead Time
179 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Brake IGBT
Included
Frequency Rating
50-60
Input Voltage Rating
480V AC
Power Factor
0.98
User Interface
Integral Keypad, LED Display
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
General Publication
Short Circuit Ratings Data Sheet --
Circuit Protection Design and SCCR Tables --
Specification Sheet 22B-SR001
Product Profile 22-PP001
User Manual 22B-UM001
Power Wiring --
Quick Start Manual 22B-QS001
Product Cutsheet --
Parameter List --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
  • AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
  • CCW Profile Update for PowerFlex Drives - v16.05.00
  • EDS files for PowerFlex 40 (multi)
  • EDS files for PowerFlex 4-Class Drives Family (multi)
See All Downloads
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
22B-D6P0F104
UPC
820919217784
Estimated Lead Time
179 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
Brake IGBT
Included
Frequency Rating
50-60
Input Voltage Rating
480V AC
Power Factor
0.98
User Interface
Integral Keypad, LED Display
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Short Circuit Ratings Data Sheet General
--
Circuit Protection Design and SCCR Tables General
--
Specification Sheet General
22B-SR001
Product Profile General
22-PP001
User Manual General
22B-UM001
Power Wiring General
--
Quick Start Manual General
22B-QS001
Product Cutsheet General
--
Parameter List General
--
drives-um001_-en-p User Manual
DRIVES-UM001
General Publication
Short Circuit Ratings Data Sheet --
Circuit Protection Design and SCCR Tables --
Specification Sheet 22B-SR001
Product Profile 22-PP001
User Manual 22B-UM001
Power Wiring --
Quick Start Manual 22B-QS001
Product Cutsheet --
Parameter List --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
  • AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
  • CCW Profile Update for PowerFlex Drives - v16.05.00
  • EDS files for PowerFlex 40 (multi)
  • EDS files for PowerFlex 4-Class Drives Family (multi)
See All Downloads
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 40 2.2 kW (3 Hp) AC Drive
CloseClose
22B-D6P0F104
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose