PowerFlex 40 1.5 kW (2 Hp) AC Drive
PowerFlex 40 1.5 kW (2 Hp) AC Drive
| Unique Product Identifier |
22B-D4P0N204
|
|---|---|
| UPC |
820919370403
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
4.0 A
|
| General | Publication |
|---|---|
| Parameter List | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Product Cutsheet | -- |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Short Circuit Ratings Data Sheet | -- |
| Power Wiring | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-D4P0N204
|
|---|---|
| UPC |
820919370403
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
4.0 A
|
Documents
|
Parameter List
General
-- |
|
User Manual
General
22B-UM001 |
|
Quick Start Manual
General
22B-QS001 |
|
Product Cutsheet
General
-- |
|
Product Profile
General
22-PP001 |
|
Specification Sheet
General
22B-SR001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Power Wiring
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Parameter List | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Product Cutsheet | -- |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Short Circuit Ratings Data Sheet | -- |
| Power Wiring | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|