PowerFlex 40- 1.5 kW (2 HP) AC Drive
PowerFlex 40- 1.5 kW (2 HP) AC Drive
| Unique Product Identifier |
22B-D4P0C104
|
|---|---|
| UPC |
820919675942
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
4.0 A
|
| PowerFlexAC Drive |
1.5 kw
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Parameter List | -- |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-D4P0C104
|
|---|---|
| UPC |
820919675942
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
4.0 A
|
| PowerFlexAC Drive |
1.5 kw
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Parameter List
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
Product Profile
General
22-PP001 |
|
Power Wiring
General
-- |
|
User Manual
General
22B-UM001 |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Parameter List | -- |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|