PowerFlex 40 0.75 kW (1 Hp) AC Drive
PowerFlex 40 0.75 kW (1 Hp) AC Drive
| Unique Product Identifier |
22B-D2P3F104
|
|---|---|
| UPC |
820919217760
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
2.3 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Quick Start Manual | 22B-QS001 |
| Parameter List | -- |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| Power Wiring | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-D2P3F104
|
|---|---|
| UPC |
820919217760
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
2.3 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Profile
General
22-PP001 |
|
User Manual
General
22B-UM001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
Parameter List
General
-- |
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Power Wiring
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Quick Start Manual | 22B-QS001 |
| Parameter List | -- |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| Power Wiring | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|