Brake IGBT | Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 480V AC |
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.788 |
Lead Time | 49 |
Dimension Width | 27.711 |
Dimension Length | 40.996 |
Stock Status | NON_STOCKED |
Weight | 6.128 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Parameter List | -- |
General | User Manual | 22B-UM001 |
General | Product Profile | 22-PP001 |
General | Power Wiring | -- |
General | Specification Sheet | 22B-SR001 |
General | Quick Start Manual | 22B-QS001 |
General | Product Cutsheet | -- |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Included |
---|---|
Frequency Rating | 50-60 |
Input Voltage Rating | 480V AC |
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.788 |
Lead Time | 49 |
Dimension Width | 27.711 |
Dimension Length | 40.996 |
Stock Status | NON_STOCKED |
Weight | 6.128 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Short Circuit Ratings Data Sheet
General
-- |
Parameter List
General
-- |
User Manual
General
22B-UM001 |
Product Profile
General
22-PP001 |
Power Wiring
General
-- |
Specification Sheet
General
22B-SR001 |
Quick Start Manual
General
22B-QS001 |
Product Cutsheet
General
-- |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Parameter List | -- |
General | User Manual | 22B-UM001 |
General | Product Profile | 22-PP001 |
General | Power Wiring | -- |
General | Specification Sheet | 22B-SR001 |
General | Quick Start Manual | 22B-QS001 |
General | Product Cutsheet | -- |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.