PowerFlex 40 11 kW (15 Hp) AC Drive
PowerFlex 40 11 kW (15 Hp) AC Drive
| Unique Product Identifier |
22B-D024F104
|
|---|---|
| UPC |
820919349980
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Input Voltage Rating |
480V AC
|
|---|---|
| Output Current Rating |
24 A
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Parameter List | -- |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| User Manual | 22B-UM001 |
| Power Wiring | -- |
| Short Circuit Ratings Data Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-D024F104
|
|---|---|
| UPC |
820919349980
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Input Voltage Rating |
480V AC
|
|---|---|
| Output Current Rating |
24 A
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Parameter List
General
-- |
|
Product Profile
General
22-PP001 |
|
Specification Sheet
General
22B-SR001 |
|
User Manual
General
22B-UM001 |
|
Power Wiring
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Parameter List | -- |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| User Manual | 22B-UM001 |
| Power Wiring | -- |
| Short Circuit Ratings Data Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|