PowerFlex 40- 1.5 kW (2 HP) AC Drive
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 40- 1.5 kW (2 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-B8P0N104
[https://www.rockwellautomation.com/en-us/products/details.25B-B8P0N104.html]
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 40- 1.5 kW (2 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-B8P0N104
[https://www.rockwellautomation.com/en-us/products/details.25B-B8P0N104.html]
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 240V AC |
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
PowerFlexAC Drive | 1.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.304 |
Lead Time | 112 |
Dimension Width | 16.205 |
Dimension Length | 28.092 |
Stock Status | STOCKED |
Weight | 2.22 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | User Manual | 22B-UM001 |
General | Specification Sheet | 22B-SR001 |
General | Quick Start Manual | 22B-QS001 |
General | Product Cutsheet | -- |
General | Power Wiring | -- |
General | Parameter List | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Product Profile | 22-PP001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating | 50-60 |
---|---|
Input Voltage Rating | 240V AC |
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
PowerFlexAC Drive | 1.5 kw |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.304 |
Lead Time | 112 |
Dimension Width | 16.205 |
Dimension Length | 28.092 |
Stock Status | STOCKED |
Weight | 2.22 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
User Manual
General
22B-UM001 |
Specification Sheet
General
22B-SR001 |
Quick Start Manual
General
22B-QS001 |
Product Cutsheet
General
-- |
Power Wiring
General
-- |
Parameter List
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
Product Profile
General
22-PP001 |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 22B-UM001 |
General | Specification Sheet | 22B-SR001 |
General | Quick Start Manual | 22B-QS001 |
General | Product Cutsheet | -- |
General | Power Wiring | -- |
General | Parameter List | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Product Profile | 22-PP001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.