PowerFlex 40 0.75 kW (1 Hp) AC Drive
PowerFlex 40 0.75 kW (1 Hp) AC Drive
| Unique Product Identifier |
22B-B5P0H204
|
|---|---|
| UPC |
820919142666
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
| Power Factor |
0.98
|
| User Interface |
Keypad w/ Flash ROM Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
| Parameter List | -- |
| Power Wiring | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B5P0H204
|
|---|---|
| UPC |
820919142666
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
| Power Factor |
0.98
|
| User Interface |
Keypad w/ Flash ROM Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Quick Start Manual
General
22B-QS001 |
|
Product Profile
General
22-PP001 |
|
User Manual
General
22B-UM001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
Parameter List
General
-- |
|
Power Wiring
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
| Parameter List | -- |
| Power Wiring | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|