PowerFlex 40 0.75 kW (1 Hp) AC Drive
PowerFlex 40 0.75 kW (1 Hp) AC Drive
| Unique Product Identifier |
22B-B5P0F104
|
|---|---|
| UPC |
820919217722
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Power Wiring | -- |
| Parameter List | -- |
| Product Profile | 22-PP001 |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| Short Circuit Ratings Data Sheet | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B5P0F104
|
|---|---|
| UPC |
820919217722
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Power Wiring
General
-- |
|
Parameter List
General
-- |
|
Product Profile
General
22-PP001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
User Manual
General
22B-UM001 |
|
Quick Start Manual
General
22B-QS001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Power Wiring | -- |
| Parameter List | -- |
| Product Profile | 22-PP001 |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| Short Circuit Ratings Data Sheet | -- |
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|