PowerFlex 40- 0.75 kW (1 HP) AC Drive
PowerFlex 40- 0.75 kW (1 HP) AC Drive
| Unique Product Identifier |
22B-B5P0C104
|
|---|---|
| UPC |
820919675867
|
| Estimated Lead Time |
113 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B5P0C104
|
|---|---|
| UPC |
820919675867
|
| Estimated Lead Time |
113 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
5.0 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
User Manual
General
22B-UM001 |
|
Quick Start Manual
General
22B-QS001 |
|
Product Profile
General
22-PP001 |
|
Specification Sheet
General
22B-SR001 |
|
Power Wiring
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Parameter List
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| User Manual | 22B-UM001 |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Specification Sheet | 22B-SR001 |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|