22B-B033N204
PowerFlex 40 7.5 kW (10 Hp) AC Drive
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of March 31, 2019, the PowerFlex 40 7.5 kW (10 Hp) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Product at a glance
Description
PowerFlex 40 AC Drive, 200...240V AC, 3PH, 33 Amps, 7.5 kW, 10 HP,Frame Size C, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
22B-B033N204
PowerFlex 40 7.5 kW (10 Hp) AC Drive
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of March 31, 2019, the PowerFlex 40 7.5 kW (10 Hp) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Product at a glance
Description
PowerFlex 40 AC Drive, 200...240V AC, 3PH, 33 Amps, 7.5 kW, 10 HP,Frame Size C, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
22B-B033N204
|
|---|---|
| UPC |
820919370304
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
33 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| General | Publication |
|---|---|
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
22B-B033N204
|
|---|---|
| UPC |
820919370304
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
33 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Documents
|
Quick Start Manual
General
22B-QS001 |
|
Product Profile
General
22-PP001 |
|
Power Wiring
General
-- |
|
User Manual
General
22B-UM001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Parameter List
General
-- |
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
PowerFlex 40 7.5 kW (10 Hp) AC Drive
22B-B033N204
Close
Print
Copyright ©2026 Rockwell Automation, Inc.