PowerFlex 40- 5.5 kW (7.5 HP) AC Drive
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 40- 5.5 kW (7.5 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-B024N104
[https://www.rockwellautomation.com/en-us/products/details.25B-B024N104.html]
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 40- 5.5 kW (7.5 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-B024N104
[https://www.rockwellautomation.com/en-us/products/details.25B-B024N104.html]
Brake IGBT | Included |
---|---|
Input Voltage Rating | 240V AC |
Output Current Rating | 24 A |
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.7 |
Lead Time | 5 |
Dimension Width | 18.9 |
Dimension Length | 32.51 |
Stock Status | NON_STOCKED |
Weight | 4.63 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Quick Start Manual | 22B-QS001 |
General | Short Circuit Ratings Data Sheet | -- |
General | Power Wiring | -- |
General | Parameter List | -- |
General | Specification Sheet | 22B-SR001 |
General | Product Profile | 22-PP001 |
General | Product Cutsheet | -- |
General | User Manual | 22B-UM001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Included |
---|---|
Input Voltage Rating | 240V AC |
Output Current Rating | 24 A |
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 23.7 |
Lead Time | 5 |
Dimension Width | 18.9 |
Dimension Length | 32.51 |
Stock Status | NON_STOCKED |
Weight | 4.63 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Quick Start Manual
General
22B-QS001 |
Short Circuit Ratings Data Sheet
General
-- |
Power Wiring
General
-- |
Parameter List
General
-- |
Specification Sheet
General
22B-SR001 |
Product Profile
General
22-PP001 |
Product Cutsheet
General
-- |
User Manual
General
22B-UM001 |
drives-um001_-en-p
User Manual
DRIVES-UM001 |
Type | Resource | Publication |
---|---|---|
General | Quick Start Manual | 22B-QS001 |
General | Short Circuit Ratings Data Sheet | -- |
General | Power Wiring | -- |
General | Parameter List | -- |
General | Specification Sheet | 22B-SR001 |
General | Product Profile | 22-PP001 |
General | Product Cutsheet | -- |
General | User Manual | 22B-UM001 |
User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.