PowerFlex 40 3.7 kW (5 Hp) AC Drive
PowerFlex 40 3.7 kW (5 Hp) AC Drive
| Unique Product Identifier |
22B-B017F104
|
|---|---|
| UPC |
820919238444
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Current |
17.5 A
|
|---|---|
| Current |
240 V AC
|
| Frequency Rating |
50-60
|
|---|---|
| Output Current Rating |
17 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| Parameter List | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B017F104
|
|---|---|
| UPC |
820919238444
|
| Estimated Lead Time |
181 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Current |
17.5 A
|
|---|---|
| Current |
240 V AC
|
| Frequency Rating |
50-60
|
|---|---|
| Output Current Rating |
17 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Profile
General
22-PP001 |
|
User Manual
General
22B-UM001 |
|
Specification Sheet
General
22B-SR001 |
|
Power Wiring
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
Parameter List
General
-- |
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| Power Wiring | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| Parameter List | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|