PowerFlex 40- 2.2 kW (3 HP) AC Drive
PowerFlex 40- 2.2 kW (3 HP) AC Drive
| Unique Product Identifier |
22B-B012H204
|
|---|---|
| UPC |
820919142680
|
| Estimated Lead Time |
113 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
240V AC
|
| PowerFlexAC Drive |
2.2 kw
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Power Wiring | -- |
| Parameter List | -- |
| Quick Start Manual | 22B-QS001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| Product Profile | 22-PP001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B012H204
|
|---|---|
| UPC |
820919142680
|
| Estimated Lead Time |
113 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
240V AC
|
| PowerFlexAC Drive |
2.2 kw
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Power Wiring
General
-- |
|
Parameter List
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
User Manual
General
22B-UM001 |
|
Specification Sheet
General
22B-SR001 |
|
Product Profile
General
22-PP001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Power Wiring | -- |
| Parameter List | -- |
| Quick Start Manual | 22B-QS001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| Product Profile | 22-PP001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|