PowerFlex 40 2.2 kW (3 Hp) AC Drive
PowerFlex 40 2.2 kW (3 Hp) AC Drive
| Unique Product Identifier |
22B-B012F104
|
|---|---|
| UPC |
820919217746
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
12 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
|---|---|
| pflex-td003_-en-p | PFLEX-TD003 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B012F104
|
|---|---|
| UPC |
820919217746
|
| Estimated Lead Time |
188 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
12 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Parameter List
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Quick Start Manual
General
22B-QS001 |
|
Product Profile
General
22-PP001 |
|
Power Wiring
General
-- |
|
User Manual
General
22B-UM001 |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
pflex-td003_-en-p
Technical Data
PFLEX-TD003 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
| pflex-td003_-en-p | PFLEX-TD003 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|