PowerFlex 40- 2.2 kW (3 HP) AC Drive
PowerFlex 40- 2.2 kW (3 HP) AC Drive
| Unique Product Identifier |
22B-B012C104
|
|---|---|
| UPC |
820919675812
|
| Estimated Lead Time |
113 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
12 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| Circuit Protection Design and SCCR Tables | -- |
| Power Wiring | -- |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B012C104
|
|---|---|
| UPC |
820919675812
|
| Estimated Lead Time |
113 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
12 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Profile
General
22-PP001 |
|
User Manual
General
22B-UM001 |
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Quick Start Manual
General
22B-QS001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Power Wiring
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Parameter List
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Profile | 22-PP001 |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| Circuit Protection Design and SCCR Tables | -- |
| Power Wiring | -- |
| Short Circuit Ratings Data Sheet | -- |
| Parameter List | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|