PowerFlex 40 1.5 kW (2 Hp) AC Drive
PowerFlex 40 1.5 kW (2 Hp) AC Drive
| Unique Product Identifier |
22B-A8P0N214
|
|---|---|
| UPC |
820919370250
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
8.0 A
|
| Power Factor |
0.98
|
| User Interface |
Keypad w/ Flash ROM Display
|
| General | Publication |
|---|---|
| Power Wiring | -- |
| Product Profile | 22-PP001 |
| Parameter List | -- |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-A8P0N214
|
|---|---|
| UPC |
820919370250
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
8.0 A
|
| Power Factor |
0.98
|
| User Interface |
Keypad w/ Flash ROM Display
|
Documents
|
Power Wiring
General
-- |
|
Product Profile
General
22-PP001 |
|
Parameter List
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
Quick Start Manual
General
22B-QS001 |
|
User Manual
General
22B-UM001 |
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Power Wiring | -- |
| Product Profile | 22-PP001 |
| Parameter List | -- |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | 22B-UM001 |
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|