PowerFlex 40 1.5 kW (2 Hp) AC Drive
PowerFlex 40 1.5 kW (2 Hp) AC Drive
| Unique Product Identifier |
22B-A8P0F104
|
|---|---|
| UPC |
820919361371
|
| Estimated Lead Time |
182 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Current |
8 A
|
|---|---|
| Current |
240 V AC
|
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Power Factor |
0.98
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Profile | 22-PP001 |
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-A8P0F104
|
|---|---|
| UPC |
820919361371
|
| Estimated Lead Time |
182 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Taiwan (Province of China)
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Current |
8 A
|
|---|---|
| Current |
240 V AC
|
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Power Factor |
0.98
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Profile
General
22-PP001 |
|
Parameter List
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Power Wiring
General
-- |
|
User Manual
General
22B-UM001 |
|
Specification Sheet
General
22B-SR001 |
|
Quick Start Manual
General
22B-QS001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Profile | 22-PP001 |
| Parameter List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Power Wiring | -- |
| User Manual | 22B-UM001 |
| Specification Sheet | 22B-SR001 |
| Quick Start Manual | 22B-QS001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Accessories
Alternative Products
Technotes
| Technotes |
|---|